Grub Screws ball-headed

EH 22570.

The ball-headed grub screws (EH 22570.) can be combined with plastic thrust pads (EH 22570.).

Your selection resulted in 30 hits

Material
d1 [mm]
l [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l [mm]:
63 mm
Article-No.:
22570.0454
CAD
Documents
Grub Screw
  • Stainless steel
  • d1: M10
  • l: 63 mm
  • d2 +0.05: 7.8 mm
  • WS: 5 mm
  • Weight: 27 g
show article view
Grub Screw
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l [mm]:
80 mm
Article-No.:
22570.0458
CAD
Documents
Grub Screw
  • Stainless steel
  • d1: M10
  • l: 80 mm
  • d2 +0.05: 7.8 mm
  • WS: 5 mm
  • Weight: 36 g
show article view
Grub Screw
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l [mm]:
40 mm
Article-No.:
22570.0516
CAD
Documents
Grub Screw
  • Stainless steel
  • d1: M12
  • l: 40 mm
  • d2 +0.05: 9.4 mm
  • WS: 6 mm
  • Weight: 23 g
show article view
Grub Screw
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l [mm]:
63 mm
Article-No.:
22570.0520
CAD
Documents
Grub Screw
  • Stainless steel
  • d1: M12
  • l: 63 mm
  • d2 +0.05: 9.4 mm
  • WS: 6 mm
  • Weight: 39 g
show article view
Grub Screw
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l [mm]:
80 mm
Article-No.:
22570.0524
CAD
Documents
Grub Screw
  • Stainless steel
  • d1: M12
  • l: 80 mm
  • d2 +0.05: 9.4 mm
  • WS: 6 mm
  • Weight: 51 g
show article view
Grub Screw
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l [mm]:
100 mm
Article-No.:
22570.0528
CAD
Documents
Grub Screw
  • Stainless steel
  • d1: M12
  • l: 100 mm
  • d2 +0.05: 9.4 mm
  • WS: 6 mm
  • Weight: 65 g
show article view
Grub Screw

Material

  • Free cutting steel, quality 5.8, blackened
  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet EH 22570. Grub Screws – ball-headed
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Further products

Please select a variant (article number in the order table tab) for complete and detailed compliance information.