Thrust Screws with plastic pad

EH 22760.

Thrust screws can be used for a gentle clamping or pressing of thread spindles, axes, shafts and surface treated parts.

Your selection resulted in 82 hits

Material
d1 [mm]
l1 ~ [mm]
WS [mm]
Article-No.
CAD / Documents
Available
Material:
Steel, blackened
d1 [mm]:
M4
l1 ~ [mm]:
~ 7 mm
WS [mm]:
1.5 mm
Article-No.:
22760.0242
CAD
Documents
Thrust Screws
  • steel
  • d1: M4
  • l1: ~ 7 mm
  • l2: ~ 1 mm
  • d2: 2 mm
  • WS: 1.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 0.3 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M4
l1 ~ [mm]:
~ 9 mm
WS [mm]:
1.5 mm
Article-No.:
22760.0243
CAD
Documents
Thrust Screws
  • steel
  • d1: M4
  • l1: ~ 9 mm
  • l2: ~ 1 mm
  • d2: 2 mm
  • WS: 1.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 0.4 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M4
l1 ~ [mm]:
~ 11 mm
WS [mm]:
1.5 mm
Article-No.:
22760.0244
CAD
Documents
Thrust Screws
  • steel
  • d1: M4
  • l1: ~ 11 mm
  • l2: ~ 1 mm
  • d2: 2 mm
  • WS: 1.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 0.6 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M4
l1 ~ [mm]:
~ 13 mm
WS [mm]:
1.5 mm
Article-No.:
22760.0245
CAD
Documents
Thrust Screws
  • steel
  • d1: M4
  • l1: ~ 13 mm
  • l2: ~ 1 mm
  • d2: 2 mm
  • WS: 1.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 0.7 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M4
l1 ~ [mm]:
~ 17 mm
WS [mm]:
1.5 mm
Article-No.:
22760.0246
CAD
Documents
Thrust Screws
  • steel
  • d1: M4
  • l1: ~ 17 mm
  • l2: ~ 1 mm
  • d2: 2 mm
  • WS: 1.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M4
l1 ~ [mm]:
~ 21 mm
WS [mm]:
1.5 mm
Article-No.:
22760.0247
CAD
Documents
Thrust Screws
  • steel
  • d1: M4
  • l1: ~ 21 mm
  • l2: ~ 1 mm
  • d2: 2 mm
  • WS: 1.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1.3 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M5
l1 ~ [mm]:
~ 9 mm
WS [mm]:
2.5 mm
Article-No.:
22760.0252
CAD
Documents
Thrust Screws
  • steel
  • d1: M5
  • l1: ~ 9 mm
  • l2: ~ 1 mm
  • d2: 3 mm
  • WS: 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 0.7 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M5
l1 ~ [mm]:
~ 11 mm
WS [mm]:
2.5 mm
Article-No.:
22760.0253
CAD
Documents
Thrust Screws
  • steel
  • d1: M5
  • l1: ~ 11 mm
  • l2: ~ 1 mm
  • d2: 3 mm
  • WS: 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 0.8 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M5
l1 ~ [mm]:
~ 13 mm
WS [mm]:
2.5 mm
Article-No.:
22760.0254
CAD
Documents
Thrust Screws
  • steel
  • d1: M5
  • l1: ~ 13 mm
  • l2: ~ 1 mm
  • d2: 3 mm
  • WS: 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M5
l1 ~ [mm]:
~ 17 mm
WS [mm]:
2.5 mm
Article-No.:
22760.0255
CAD
Documents
Thrust Screws
  • steel
  • d1: M5
  • l1: ~ 17 mm
  • l2: ~ 1 mm
  • d2: 3 mm
  • WS: 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1.5 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M5
l1 ~ [mm]:
~ 21 mm
WS [mm]:
2.5 mm
Article-No.:
22760.0256
CAD
Documents
Thrust Screws
  • steel
  • d1: M5
  • l1: ~ 21 mm
  • l2: ~ 1 mm
  • d2: 3 mm
  • WS: 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 2 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M5
l1 ~ [mm]:
~ 26 mm
WS [mm]:
2.5 mm
Article-No.:
22760.0257
CAD
Documents
Thrust Screws
  • steel
  • d1: M5
  • l1: ~ 26 mm
  • l2: ~ 1 mm
  • d2: 3 mm
  • WS: 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 2.6 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M6
l1 ~ [mm]:
~ 11.3 mm
WS [mm]:
3 mm
Article-No.:
22760.0262
CAD
Documents
Thrust Screws
  • steel
  • d1: M6
  • l1: ~ 11.3 mm
  • l2: ~ 1.3 mm
  • d2: 3.5 mm
  • WS: 3 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1.2 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M6
l1 ~ [mm]:
~ 13.3 mm
WS [mm]:
3 mm
Article-No.:
22760.0263
CAD
Documents
Thrust Screws
  • steel
  • d1: M6
  • l1: ~ 13.3 mm
  • l2: ~ 1.3 mm
  • d2: 3.5 mm
  • WS: 3 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1.5 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M6
l1 ~ [mm]:
~ 17.3 mm
WS [mm]:
3 mm
Article-No.:
22760.0264
CAD
Documents
Thrust Screws
  • steel
  • d1: M6
  • l1: ~ 17.3 mm
  • l2: ~ 1.3 mm
  • d2: 3.5 mm
  • WS: 3 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 2.2 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M6
l1 ~ [mm]:
~ 21.3 mm
WS [mm]:
3 mm
Article-No.:
22760.0265
CAD
Documents
Thrust Screws
  • steel
  • d1: M6
  • l1: ~ 21.3 mm
  • l2: ~ 1.3 mm
  • d2: 3.5 mm
  • WS: 3 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 2.8 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M6
l1 ~ [mm]:
~ 26.3 mm
WS [mm]:
3 mm
Article-No.:
22760.0266
CAD
Documents
Thrust Screws
  • steel
  • d1: M6
  • l1: ~ 26.3 mm
  • l2: ~ 1.3 mm
  • d2: 3.5 mm
  • WS: 3 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 3.8 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M6
l1 ~ [mm]:
~ 33.3 mm
WS [mm]:
3 mm
Article-No.:
22760.0267
CAD
Documents
Thrust Screws
  • steel
  • d1: M6
  • l1: ~ 33.3 mm
  • l2: ~ 1.3 mm
  • d2: 3.5 mm
  • WS: 3 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 4.9 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M6
l1 ~ [mm]:
~ 41.3 mm
WS [mm]:
3 mm
Article-No.:
22760.0268
CAD
Documents
Thrust Screws
  • steel
  • d1: M6
  • l1: ~ 41.3 mm
  • l2: ~ 1.3 mm
  • d2: 3.5 mm
  • WS: 3 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 6.3 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M6
l1 ~ [mm]:
~ 51.3 mm
WS [mm]:
3 mm
Article-No.:
22760.0270
CAD
Documents
Thrust Screws
  • steel
  • d1: M6
  • l1: ~ 51.3 mm
  • l2: ~ 1.3 mm
  • d2: 3.5 mm
  • WS: 3 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 7.9 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M8
l1 ~ [mm]:
~ 13.6 mm
WS [mm]:
4 mm
Article-No.:
22760.0282
CAD
Documents
Thrust Screws
  • steel
  • d1: M8
  • l1: ~ 13.6 mm
  • l2: ~ 1.6 mm
  • d2: 5 mm
  • WS: 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 2.4 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M8
l1 ~ [mm]:
~ 17.6 mm
WS [mm]:
4 mm
Article-No.:
22760.0283
CAD
Documents
Thrust Screws
  • steel
  • d1: M8
  • l1: ~ 17.6 mm
  • l2: ~ 1.6 mm
  • d2: 5 mm
  • WS: 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 3.6 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M8
l1 ~ [mm]:
~ 21.6 mm
WS [mm]:
4 mm
Article-No.:
22760.0284
CAD
Documents
Thrust Screws
  • steel
  • d1: M8
  • l1: ~ 21.6 mm
  • l2: ~ 1.6 mm
  • d2: 5 mm
  • WS: 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 5 g
More details
Thrust Screws
Material:
Steel, blackened
d1 [mm]:
M8
l1 ~ [mm]:
~ 26.6 mm
WS [mm]:
4 mm
Article-No.:
22760.0285
CAD
Documents
Thrust Screws
  • steel
  • d1: M8
  • l1: ~ 26.6 mm
  • l2: ~ 1.6 mm
  • d2: 5 mm
  • WS: 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 6.4 g
More details
Thrust Screws

Material

Pad

  • Thermoplastic POM, white

Screw

  • Steel, blackened
  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet EH 22760. Thrust Screws – with plastic pad
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Elements / Push Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball-ended Thrust Screws
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.