Ball-Ended Thrust Screws headless, short

EH 22720.

Ball-ended thrust screws, short execution, are particularly suitable for parallel shanks DIN 1835 E in combination, for instance, with Whistle Notch and Weldon Tool Holding Fixtures.

Ball-ended thrust screws can also be used for clamping, tightening or supporting of non-parallel surfaces.

The flat-faced, movable ball enables a flat load transmission.

Your selection resulted in 6 hits

Version
d1 [mm]
l2 [mm]
Load capacity for static load max. [kN]
Article-No.
CAD / Documents
Available
Version:
flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
d1 [mm]:
M14
l2 [mm]:
16 mm
Load capacity for static load max. [kN]:
30 kN
Article-No.:
22720.0641
CAD
Documents
Ball-Ended Thrust Screws
  • flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
  • d1: M14
  • l2: 16 mm
  • d3: 7.2 mm
  • ball diameter: 8.5 mm
  • WS: 6 mm
  • Load capacity for static load max.: 30 kN
  • Weight: 12 g
More details
Ball-Ended Thrust Screws
Version:
flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
d1 [mm]:
M16
l2 [mm]:
16 mm
Load capacity for static load max. [kN]:
30 kN
Article-No.:
22720.0660
CAD
Documents
Ball-Ended Thrust Screws
  • flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
  • d1: M16
  • l2: 16 mm
  • d3: 7.2 mm
  • ball diameter: 8.5 mm
  • WS: 8 mm
  • Load capacity for static load max.: 30 kN
  • Weight: 15 g
More details
Ball-Ended Thrust Screws
Version:
flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
d1 [mm]:
M18 x 2 mm
l2 [mm]:
20 mm
Load capacity for static load max. [kN]:
60 kN
Article-No.:
22720.0682
CAD
Documents
Ball-Ended Thrust Screws
  • flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
  • d1: M18 x 2 mm
  • l2: 20 mm
  • d3: 10.7 mm
  • ball diameter: 12 mm
  • WS: 10 mm
  • Load capacity for static load max.: 60 kN
  • Weight: 25 g
More details
Ball-Ended Thrust Screws
Version:
flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
d1 [mm]:
M20 x 2 mm
l2 [mm]:
20 mm
Load capacity for static load max. [kN]:
60 kN
Article-No.:
22720.0692
CAD
Documents
Ball-Ended Thrust Screws
  • flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
  • d1: M20 x 2 mm
  • l2: 20 mm
  • d3: 10.7 mm
  • ball diameter: 12 mm
  • WS: 10 mm
  • Load capacity for static load max.: 60 kN
  • Weight: 32 g
More details
Ball-Ended Thrust Screws
Version:
flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
d1 [mm]:
M20 x 2 mm
l2 [mm]:
25 mm
Load capacity for static load max. [kN]:
60 kN
Article-No.:
22720.0693
CAD
Documents
Ball-Ended Thrust Screws
  • flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
  • d1: M20 x 2 mm
  • l2: 25 mm
  • d3: 10.7 mm
  • ball diameter: 12 mm
  • WS: 10 mm
  • Load capacity for static load max.: 60 kN
  • Weight: 42 g
More details
Ball-Ended Thrust Screws
Version:
flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
d1 [mm]:
M24 x 2 mm
l2 [mm]:
25 mm
Load capacity for static load max. [kN]:
90 kN
Article-No.:
22720.0730
CAD
Documents
Ball-Ended Thrust Screws
  • flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
  • d1: M24 x 2 mm
  • l2: 25 mm
  • d3: 13.5 mm
  • ball diameter: 15 mm
  • WS: 12 mm
  • Load capacity for static load max.: 90 kN
  • Weight: 59 g
More details
Ball-Ended Thrust Screws

Material

Ball

  • Ball-bearing steel, hardened

Screw

  • Heat-treated steel, 1200 ±100 N/mm2

Notes

Ball not secured against rotating. 

Special types on request.

References

Thread lock on request, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet EH 22720. Ball-Ended Thrust Screws – headless, short
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Elements / Push Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball-ended Thrust Screws
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 10.06.2022

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.