Ball-Ended Thrust Screws headless, flat-faced ball

EH 22720.

Ball-ended thrust screws with thermoplastic ball are used for pressure sensitive pieces.

For clamping and supporting of surfaces that are not exactly parallel.

Maximised load transmission due to moveable ball.

Material

Ball

  • Ball-bearing steel, hardened
  • Stainless steel, hardened
  • Thermoplastic POM, red

Screw

  • Heat-treated steel, 1200 ±100 N/mm2
  • Stainless steel 1.4305

Notes

Ball not secured against rotating. 

Special types on request.

References

Thread lock on request, please refer to appendix - Technical Data -

Your selection resulted in 159 hits

Version
Material
d1 [mm]
l2 [mm]
Load capacity for static load1) max. [kN]
Article-No.
CAD
Available
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M4
l2 [mm]:
5.6 mm
Load capacity for static load1) max. [kN]:
3.5 kN
Article-No.:
22720.0542
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M4
  • l2: 5.6 mm
  • d3: 1.8 mm
  • ball diameter: 2.5 mm
  • WS: 2 mm
  • Load capacity for static load1) max.: 3.5 kN
  • max.: 250 °C
  • Weight: 0.3 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M4
l2 [mm]:
7.6 mm
Load capacity for static load1) max. [kN]:
3.5 kN
Article-No.:
22720.0543
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M4
  • l2: 7.6 mm
  • d3: 1.8 mm
  • ball diameter: 2.5 mm
  • WS: 2 mm
  • Load capacity for static load1) max.: 3.5 kN
  • max.: 250 °C
  • Weight: 0.4 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M4
l2 [mm]:
9.6 mm
Load capacity for static load1) max. [kN]:
3.5 kN
Article-No.:
22720.0544
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M4
  • l2: 9.6 mm
  • d3: 1.8 mm
  • ball diameter: 2.5 mm
  • WS: 2 mm
  • Load capacity for static load1) max.: 3.5 kN
  • max.: 250 °C
  • Weight: 0.54 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M4
l2 [mm]:
11.6 mm
Load capacity for static load1) max. [kN]:
3.5 kN
Article-No.:
22720.0545
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M4
  • l2: 11.6 mm
  • d3: 1.8 mm
  • ball diameter: 2.5 mm
  • WS: 2 mm
  • Load capacity for static load1) max.: 3.5 kN
  • max.: 250 °C
  • Weight: 0.91 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M4
l2 [mm]:
15.6 mm
Load capacity for static load1) max. [kN]:
3.5 kN
Article-No.:
22720.0546
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M4
  • l2: 15.6 mm
  • d3: 1.8 mm
  • ball diameter: 2.5 mm
  • WS: 2 mm
  • Load capacity for static load1) max.: 3.5 kN
  • max.: 250 °C
  • Weight: 0.97 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M5
l2 [mm]:
7.5 mm
Load capacity for static load1) max. [kN]:
4.5 kN
Article-No.:
22720.0552
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M5
  • l2: 7.5 mm
  • d3: 2.2 mm
  • ball diameter: 3 mm
  • WS: 2.5 mm
  • Load capacity for static load1) max.: 4.5 kN
  • max.: 250 °C
  • Weight: 0.62 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M5
l2 [mm]:
9.5 mm
Load capacity for static load1) max. [kN]:
4.5 kN
Article-No.:
22720.0553
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M5
  • l2: 9.5 mm
  • d3: 2.2 mm
  • ball diameter: 3 mm
  • WS: 2.5 mm
  • Load capacity for static load1) max.: 4.5 kN
  • max.: 250 °C
  • Weight: 0.84 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M5
l2 [mm]:
11.5 mm
Load capacity for static load1) max. [kN]:
4.5 kN
Article-No.:
22720.0554
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M5
  • l2: 11.5 mm
  • d3: 2.2 mm
  • ball diameter: 3 mm
  • WS: 2.5 mm
  • Load capacity for static load1) max.: 4.5 kN
  • max.: 250 °C
  • Weight: 1.1 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M5
l2 [mm]:
15.5 mm
Load capacity for static load1) max. [kN]:
4.5 kN
Article-No.:
22720.0555
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M5
  • l2: 15.5 mm
  • d3: 2.2 mm
  • ball diameter: 3 mm
  • WS: 2.5 mm
  • Load capacity for static load1) max.: 4.5 kN
  • max.: 250 °C
  • Weight: 1.7 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M5
l2 [mm]:
19.5 mm
Load capacity for static load1) max. [kN]:
4.5 kN
Article-No.:
22720.0556
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M5
  • l2: 19.5 mm
  • d3: 2.2 mm
  • ball diameter: 3 mm
  • WS: 2.5 mm
  • Load capacity for static load1) max.: 4.5 kN
  • max.: 250 °C
  • Weight: 2.2 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M5
l2 [mm]:
24.5 mm
Load capacity for static load1) max. [kN]:
4.5 kN
Article-No.:
22720.0558
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M5
  • l2: 24.5 mm
  • d3: 2.2 mm
  • ball diameter: 3 mm
  • WS: 2.5 mm
  • Load capacity for static load1) max.: 4.5 kN
  • max.: 250 °C
  • Weight: 2.6 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l2 [mm]:
10 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22720.0562
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M6
  • l2: 10 mm
  • d3: 3.2 mm
  • ball diameter: 4 mm
  • WS: 3 mm
  • Load capacity for static load1) max.: 9 kN
  • max.: 250 °C
  • Weight: 1.5 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l2 [mm]:
12 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22720.0563
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M6
  • l2: 12 mm
  • d3: 3.2 mm
  • ball diameter: 4 mm
  • WS: 3 mm
  • Load capacity for static load1) max.: 9 kN
  • max.: 250 °C
  • Weight: 1.6 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l2 [mm]:
16 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22720.0564
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M6
  • l2: 16 mm
  • d3: 3.2 mm
  • ball diameter: 4 mm
  • WS: 3 mm
  • Load capacity for static load1) max.: 9 kN
  • max.: 250 °C
  • Weight: 2.5 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l2 [mm]:
20 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22720.0565
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M6
  • l2: 20 mm
  • d3: 3.2 mm
  • ball diameter: 4 mm
  • WS: 3 mm
  • Load capacity for static load1) max.: 9 kN
  • max.: 250 °C
  • Weight: 3.2 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l2 [mm]:
25 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22720.0566
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M6
  • l2: 25 mm
  • d3: 3.2 mm
  • ball diameter: 4 mm
  • WS: 3 mm
  • Load capacity for static load1) max.: 9 kN
  • max.: 250 °C
  • Weight: 3.8 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l2 [mm]:
10 mm
Load capacity for static load1) max. [kN]:
15 kN
Article-No.:
22720.0581
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M8
  • l2: 10 mm
  • d3: 4.5 mm
  • ball diameter: 5.5 mm
  • WS: 4 mm
  • Load capacity for static load1) max.: 15 kN
  • max.: 250 °C
  • Weight: 2.6 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l2 [mm]:
12 mm
Load capacity for static load1) max. [kN]:
15 kN
Article-No.:
22720.0582
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M8
  • l2: 12 mm
  • d3: 4.5 mm
  • ball diameter: 5.5 mm
  • WS: 4 mm
  • Load capacity for static load1) max.: 15 kN
  • max.: 250 °C
  • Weight: 2.9 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l2 [mm]:
16 mm
Load capacity for static load1) max. [kN]:
15 kN
Article-No.:
22720.0583
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M8
  • l2: 16 mm
  • d3: 4.5 mm
  • ball diameter: 5.5 mm
  • WS: 4 mm
  • Load capacity for static load1) max.: 15 kN
  • max.: 250 °C
  • Weight: 4 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l2 [mm]:
20 mm
Load capacity for static load1) max. [kN]:
15 kN
Article-No.:
22720.0584
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M8
  • l2: 20 mm
  • d3: 4.5 mm
  • ball diameter: 5.5 mm
  • WS: 4 mm
  • Load capacity for static load1) max.: 15 kN
  • max.: 250 °C
  • Weight: 5.3 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l2 [mm]:
25 mm
Load capacity for static load1) max. [kN]:
15 kN
Article-No.:
22720.0585
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M8
  • l2: 25 mm
  • d3: 4.5 mm
  • ball diameter: 5.5 mm
  • WS: 4 mm
  • Load capacity for static load1) max.: 15 kN
  • max.: 250 °C
  • Weight: 6.8 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l2 [mm]:
30 mm
Load capacity for static load1) max. [kN]:
15 kN
Article-No.:
22720.0586
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M8
  • l2: 30 mm
  • d3: 4.5 mm
  • ball diameter: 5.5 mm
  • WS: 4 mm
  • Load capacity for static load1) max.: 15 kN
  • max.: 250 °C
  • Weight: 8.4 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M10
l2 [mm]:
12 mm
Load capacity for static load1) max. [kN]:
20 kN
Article-No.:
22720.0601
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M10
  • l2: 12 mm
  • d3: 6 mm
  • ball diameter: 7 mm
  • WS: 5 mm
  • Load capacity for static load1) max.: 20 kN
  • max.: 250 °C
  • Weight: 4.7 g
More details
Version:
plain surface
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M10
l2 [mm]:
16 mm
Load capacity for static load1) max. [kN]:
20 kN
Article-No.:
22720.0602
CAD
Ball-Ended Thrust Screws
  • plain surface, Heat-treated steel
  • d1: M10
  • l2: 16 mm
  • d3: 6 mm
  • ball diameter: 7 mm
  • WS: 5 mm
  • Load capacity for static load1) max.: 20 kN
  • max.: 250 °C
  • Weight: 6.1 g
More details
Title
Category
Type
Direct download
Download basket
Ball Elements / Push Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 22720. Ball-Ended Thrust Screws – headless, flat-faced ball
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket