Ball-Ended Thrust Screws headed, round ball

EH 22710.

Ball-ended thrust screws can also be used for positioning and clamping, tightening or supporting of non-parallel surfaces.

Your selection resulted in 36 hits

Version
Material
d1 [mm]
l1 ~ [mm]
Load capacity for static load1) max. [kN]
Article-No.
CAD / Documents
Available
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l1 ~ [mm]:
~ 20.8 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22710.0062
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M6
  • l1: ~ 20.8 mm
  • d2: 10 mm
  • l3: 6 mm
  • l4: 3 mm
  • ball diameter: 4 mm
  • WS: 5 mm
  • Load capacity for static load1) max.: 9 kN
  • Weight: 6 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l1 ~ [mm]:
~ 30.8 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22710.0064
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M6
  • l1: ~ 30.8 mm
  • d2: 10 mm
  • l3: 6 mm
  • l4: 3 mm
  • ball diameter: 4 mm
  • WS: 5 mm
  • Load capacity for static load1) max.: 9 kN
  • Weight: 8 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l1 ~ [mm]:
~ 40.8 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22710.0066
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M6
  • l1: ~ 40.8 mm
  • d2: 10 mm
  • l3: 6 mm
  • l4: 16 mm
  • ball diameter: 4 mm
  • WS: 5 mm
  • Load capacity for static load1) max.: 9 kN
  • Weight: 10 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l1 ~ [mm]:
~ 21.2 mm
Load capacity for static load1) max. [kN]:
15 kN
Article-No.:
22710.0082
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M8
  • l1: ~ 21.2 mm
  • d2: 13 mm
  • l3: 8 mm
  • l4: 3.5 mm
  • ball diameter: 5.5 mm
  • WS: 6 mm
  • Load capacity for static load1) max.: 15 kN
  • Weight: 13 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l1 ~ [mm]:
~ 36.2 mm
Load capacity for static load1) max. [kN]:
15 kN
Article-No.:
22710.0084
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M8
  • l1: ~ 36.2 mm
  • d2: 13 mm
  • l3: 8 mm
  • l4: 3.5 mm
  • ball diameter: 5.5 mm
  • WS: 6 mm
  • Load capacity for static load1) max.: 15 kN
  • Weight: 17 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l1 ~ [mm]:
~ 51.2 mm
Load capacity for static load1) max. [kN]:
15 kN
Article-No.:
22710.0086
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M8
  • l1: ~ 51.2 mm
  • d2: 13 mm
  • l3: 8 mm
  • l4: 22 mm
  • ball diameter: 5.5 mm
  • WS: 6 mm
  • Load capacity for static load1) max.: 15 kN
  • Weight: 23 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M10
l1 ~ [mm]:
~ 26.7 mm
Load capacity for static load1) max. [kN]:
20 kN
Article-No.:
22710.0102
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M10
  • l1: ~ 26.7 mm
  • d2: 16 mm
  • l3: 10 mm
  • l4: 4.5 mm
  • ball diameter: 7 mm
  • WS: 8 mm
  • Load capacity for static load1) max.: 20 kN
  • Weight: 24 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M10
l1 ~ [mm]:
~ 41.7 mm
Load capacity for static load1) max. [kN]:
20 kN
Article-No.:
22710.0104
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M10
  • l1: ~ 41.7 mm
  • d2: 16 mm
  • l3: 10 mm
  • l4: 4.5 mm
  • ball diameter: 7 mm
  • WS: 8 mm
  • Load capacity for static load1) max.: 20 kN
  • Weight: 32 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M10
l1 ~ [mm]:
~ 61.7 mm
Load capacity for static load1) max. [kN]:
20 kN
Article-No.:
22710.0106
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M10
  • l1: ~ 61.7 mm
  • d2: 16 mm
  • l3: 10 mm
  • l4: 28 mm
  • ball diameter: 7 mm
  • WS: 8 mm
  • Load capacity for static load1) max.: 20 kN
  • Weight: 44 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M12
l1 ~ [mm]:
~ 32 mm
Load capacity for static load1) max. [kN]:
30 kN
Article-No.:
22710.0122
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M12
  • l1: ~ 32 mm
  • d2: 18 mm
  • l3: 12 mm
  • l4: 5 mm
  • ball diameter: 8.5 mm
  • WS: 10 mm
  • Load capacity for static load1) max.: 30 kN
  • Weight: 39 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M12
l1 ~ [mm]:
~ 52 mm
Load capacity for static load1) max. [kN]:
30 kN
Article-No.:
22710.0124
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M12
  • l1: ~ 52 mm
  • d2: 18 mm
  • l3: 12 mm
  • l4: 5 mm
  • ball diameter: 8.5 mm
  • WS: 10 mm
  • Load capacity for static load1) max.: 30 kN
  • Weight: 53 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M12
l1 ~ [mm]:
~ 82 mm
Load capacity for static load1) max. [kN]:
30 kN
Article-No.:
22710.0126
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M12
  • l1: ~ 82 mm
  • d2: 18 mm
  • l3: 12 mm
  • l4: 44 mm
  • ball diameter: 8.5 mm
  • WS: 10 mm
  • Load capacity for static load1) max.: 30 kN
  • Weight: 80 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M16
l1 ~ [mm]:
~ 43.3 mm
Load capacity for static load1) max. [kN]:
60 kN
Article-No.:
22710.0162
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M16
  • l1: ~ 43.3 mm
  • d2: 24 mm
  • l3: 16 mm
  • l4: 6 mm
  • ball diameter: 12 mm
  • WS: 14 mm
  • Load capacity for static load1) max.: 60 kN
  • Weight: 96 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M16
l1 ~ [mm]:
~ 63.3 mm
Load capacity for static load1) max. [kN]:
60 kN
Article-No.:
22710.0164
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M16
  • l1: ~ 63.3 mm
  • d2: 24 mm
  • l3: 16 mm
  • l4: 6 mm
  • ball diameter: 12 mm
  • WS: 14 mm
  • Load capacity for static load1) max.: 60 kN
  • Weight: 122 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M16
l1 ~ [mm]:
~ 83.3 mm
Load capacity for static load1) max. [kN]:
60 kN
Article-No.:
22710.0166
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M16
  • l1: ~ 83.3 mm
  • d2: 24 mm
  • l3: 16 mm
  • l4: 36 mm
  • ball diameter: 12 mm
  • WS: 14 mm
  • Load capacity for static load1) max.: 60 kN
  • Weight: 154 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M20
l1 ~ [mm]:
~ 54.2 mm
Load capacity for static load1) max. [kN]:
90 kN
Article-No.:
22710.0202
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M20
  • l1: ~ 54.2 mm
  • d2: 30 mm
  • l3: 20 mm
  • l4: 7.5 mm
  • ball diameter: 15 mm
  • WS: 17 mm
  • Load capacity for static load1) max.: 90 kN
  • Weight: 186 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M20
l1 ~ [mm]:
~ 84.2 mm
Load capacity for static load1) max. [kN]:
90 kN
Article-No.:
22710.0204
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M20
  • l1: ~ 84.2 mm
  • d2: 30 mm
  • l3: 20 mm
  • l4: 28 mm
  • ball diameter: 15 mm
  • WS: 17 mm
  • Load capacity for static load1) max.: 90 kN
  • Weight: 255 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M20
l1 ~ [mm]:
~ 104.2 mm
Load capacity for static load1) max. [kN]:
90 kN
Article-No.:
22710.0206
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M20
  • l1: ~ 104.2 mm
  • d2: 30 mm
  • l3: 20 mm
  • l4: 48 mm
  • ball diameter: 15 mm
  • WS: 17 mm
  • Load capacity for static load1) max.: 90 kN
  • Weight: 306 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M24
l1 ~ [mm]:
~ 64.7 mm
Load capacity for static load1) max. [kN]:
120 kN
Article-No.:
22710.0242
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M24
  • l1: ~ 64.7 mm
  • d2: 36 mm
  • l3: 24 mm
  • l4: 9 mm
  • ball diameter: 18 mm
  • WS: 19 mm
  • Load capacity for static load1) max.: 120 kN
  • Weight: 327 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M24
l1 ~ [mm]:
~ 94.7 mm
Load capacity for static load1) max. [kN]:
120 kN
Article-No.:
22710.0244
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M24
  • l1: ~ 94.7 mm
  • d2: 36 mm
  • l3: 24 mm
  • l4: 30 mm
  • ball diameter: 18 mm
  • WS: 19 mm
  • Load capacity for static load1) max.: 120 kN
  • Weight: 428 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M24
l1 ~ [mm]:
~ 124.7 mm
Load capacity for static load1) max. [kN]:
120 kN
Article-No.:
22710.0246
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M24
  • l1: ~ 124.7 mm
  • d2: 36 mm
  • l3: 24 mm
  • l4: 60 mm
  • ball diameter: 18 mm
  • WS: 19 mm
  • Load capacity for static load1) max.: 120 kN
  • Weight: 532 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Stainless steel 1.4305
d1 [mm]:
M6
l1 ~ [mm]:
~ 20.8 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22710.0752
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, stainless steel
  • d1: M6
  • l1: ~ 20.8 mm
  • d2: 10 mm
  • l3: 6 mm
  • l4: 3 mm
  • ball diameter: 4 mm
  • WS: 5 mm
  • Load capacity for static load1) max.: 9 kN
  • Weight: 6 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Stainless steel 1.4305
d1 [mm]:
M6
l1 ~ [mm]:
~ 30.8 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22710.0754
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, stainless steel
  • d1: M6
  • l1: ~ 30.8 mm
  • d2: 10 mm
  • l3: 6 mm
  • l4: 3 mm
  • ball diameter: 4 mm
  • WS: 5 mm
  • Load capacity for static load1) max.: 9 kN
  • Weight: 8 g
More details
Ball-Ended Thrust Screws
Version:
round ball
Material:
Stainless steel 1.4305
d1 [mm]:
M6
l1 ~ [mm]:
~ 40.8 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22710.0756
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, stainless steel
  • d1: M6
  • l1: ~ 40.8 mm
  • d2: 10 mm
  • l3: 6 mm
  • l4: 16 mm
  • ball diameter: 4 mm
  • WS: 5 mm
  • Load capacity for static load1) max.: 9 kN
  • Weight: 10 g
More details
Ball-Ended Thrust Screws

Material

Ball

  • Ball-bearing steel, hardened
  • Stainless steel, hardened

Screw

  • Heat-treated steel, 1200 ±100 N/mm2
  • Stainless steel 1.4305

Notes

Special types on request.

References

Thread lock on request, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet EH 22710. Ball-Ended Thrust Screws – headed, round ball
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Elements / Push Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball-ended Thrust Screws
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 10.06.2022

 

Does not contain Proposition 65 substances

No Proposition 65 substances included
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.