Ball Elements / Push Plungers
 IM0009282 Foto Banner

Ball Elements / Push Plungers

Ball Elements / Push Elements (ball-ended thrust screw, thrust screw) 

Ball elements and push elements are ball-ended thrust screws and thrust screws. A ball-ended thrust screw can be used in many different applications including clamping or supporting even non-parallel surfaces. A thrust screw can be used for gently clamping or pressing, for example, threaded spindles, axles, shafts and surface-treated parts.

The extensive product range includes various types ex stock:

Ball-ended thrust screws

  • headed, ball protected against rotating
  • headless, ball protected against rotating
  • headed, round ball / flat-faced ball 
  • headless, round ball / flat-faced ball 
  • headless, with fine-pitch thread, round ball / flat-faced ball
  • headless, short version, flat-flaced ball 
  • made from steel or stainless steel 
  • balls optionally made from steel or plastic 

Thrust screws

  • with brass pad / plastic pad
  • with compensating ball
  • made from steel or stainless steel 

Special designs can also be designed and manufactured for special applications.