EH 25050.
By using tapered shaft hubs, all shaft-hub joints of machine elements such as sprocket wheels, gear wheels, belt pulleys, cams, levers etc. can be easily and efficiently established.
It is a self-centering and non-floating tapered shaft hub in corrosion-protected design with a hexagon nut.
The rotational accuracy of the tapered shaft hubs is 0,03 mm.
Your selection resulted in 22 hits
More details
External part
Inner part
Nut
Comply with mounting instructions, mounting examples, and technical data.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.