Tapered Shaft Hubs no lock nut

EH 25050.

By using tapered shaft hubs, all shaft-hub joints of machine elements such as sprocket wheels, gear wheels, belt pulleys, cams, levers etc. can be easily and efficiently established.

It is a self-centering and non-floating tapered shaft hub in corrosion-protected design with a hexagon nut.

The rotational accuracy is 0,03 mm.

Material

External part

  • Steel, zinc-plated by galvanization

Inner part

  • Steel, nickel-plated

Nut

  • Steel, nickel-plated

References

Comply with mounting instructions, mounting examples, and technical data.

Your selection resulted in 22 hits

d1 [mm]
d2 [mm]
l2 [mm]
Article-No.
CAD
Available
d1 [mm]:
5 mm
d2 [mm]:
14 mm
l2 [mm]:
15 mm
Article-No.:
25050.0005
CAD
Tapered Shaft Hubs
  • d1: 5 mm
  • d2: 14 mm
  • l1: 19 mm
  • l2: 15 mm
  • WS: 14 mm
  • Tightening torque of the nut TA max.: 9.9 Nm
  • Transferable torque M max.: 10.1 Nm
  • Transferable axial load Fa max.: 4 kN
  • Surface pressure of shaft pW max.: 264 N/mm²
  • Surface pressure of hub pN max.: 96 N/mm²
  • Hub bore D1 H9: 14 mm
  • Shaft diameter D2 h9: 5 mm
  • Weight: 18 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
6 mm
d2 [mm]:
14 mm
l2 [mm]:
15 mm
Article-No.:
25050.0006
CAD
Tapered Shaft Hubs
  • d1: 6 mm
  • d2: 14 mm
  • l1: 19 mm
  • l2: 15 mm
  • WS: 14 mm
  • Tightening torque of the nut TA max.: 9.9 Nm
  • Transferable torque M max.: 12.1 Nm
  • Transferable axial load Fa max.: 4 kN
  • Surface pressure of shaft pW max.: 220 N/mm²
  • Surface pressure of hub pN max.: 96 N/mm²
  • Hub bore D1 H9: 14 mm
  • Shaft diameter D2 h9: 6 mm
  • Weight: 17 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
8 mm
d2 [mm]:
16 mm
l2 [mm]:
17 mm
Article-No.:
25050.0008
CAD
Tapered Shaft Hubs
  • d1: 8 mm
  • d2: 16 mm
  • l1: 22 mm
  • l2: 17 mm
  • WS: 16 mm
  • Tightening torque of the nut TA max.: 16.9 Nm
  • Transferable torque M max.: 23.4 Nm
  • Transferable axial load Fa max.: 5.8 kN
  • Surface pressure of shaft pW max.: 179 N/mm²
  • Surface pressure of hub pN max.: 91 N/mm²
  • Hub bore D1 H9: 16 mm
  • Shaft diameter D2 h9: 8 mm
  • Weight: 25 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
9 mm
d2 [mm]:
20 mm
l2 [mm]:
19 mm
Article-No.:
25050.0009
CAD
Tapered Shaft Hubs
  • d1: 9 mm
  • d2: 20 mm
  • l1: 24 mm
  • l2: 19 mm
  • WS: 22 mm
  • Tightening torque of the nut TA max.: 34.9 Nm
  • Transferable torque M max.: 43.7 Nm
  • Transferable axial load Fa max.: 9.7 kN
  • Surface pressure of shaft pW max.: 245 N/mm²
  • Surface pressure of hub pN max.: 115 N/mm²
  • Hub bore D1 H9: 20 mm
  • Shaft diameter D2 h9: 9 mm
  • Weight: 47 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
10 mm
d2 [mm]:
20 mm
l2 [mm]:
19 mm
Article-No.:
25050.0010
CAD
Tapered Shaft Hubs
  • d1: 10 mm
  • d2: 20 mm
  • l1: 24 mm
  • l2: 19 mm
  • WS: 22 mm
  • Tightening torque of the nut TA max.: 34.9 Nm
  • Transferable torque M max.: 48.6 Nm
  • Transferable axial load Fa max.: 9.7 kN
  • Surface pressure of shaft pW max.: 221 N/mm²
  • Surface pressure of hub pN max.: 115 N/mm²
  • Hub bore D1 H9: 20 mm
  • Shaft diameter D2 h9: 10 mm
  • Weight: 44 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
11 mm
d2 [mm]:
22 mm
l2 [mm]:
19 mm
Article-No.:
25050.0011
CAD
Tapered Shaft Hubs
  • d1: 11 mm
  • d2: 22 mm
  • l1: 24 mm
  • l2: 19 mm
  • WS: 22 mm
  • Tightening torque of the nut TA max.: 43.8 Nm
  • Transferable torque M max.: 59.9 Nm
  • Transferable axial load Fa max.: 10.9 kN
  • Surface pressure of shaft pW max.: 225 N/mm²
  • Surface pressure of hub pN max.: 117 N/mm²
  • Hub bore D1 H9: 22 mm
  • Shaft diameter D2 h9: 11 mm
  • Weight: 51 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
12 mm
d2 [mm]:
22 mm
l2 [mm]:
19 mm
Article-No.:
25050.0012
CAD
Tapered Shaft Hubs
  • d1: 12 mm
  • d2: 22 mm
  • l1: 24 mm
  • l2: 19 mm
  • WS: 22 mm
  • Tightening torque of the nut TA max.: 43.8 Nm
  • Transferable torque M max.: 65.3 Nm
  • Transferable axial load Fa max.: 10.9 kN
  • Surface pressure of shaft pW max.: 206 N/mm²
  • Surface pressure of hub pN max.: 117 N/mm²
  • Hub bore D1 H9: 22 mm
  • Shaft diameter D2 h9: 12 mm
  • Weight: 48 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
14 mm
d2 [mm]:
26 mm
l2 [mm]:
22 mm
Article-No.:
25050.0014
CAD
Tapered Shaft Hubs
  • d1: 14 mm
  • d2: 26 mm
  • l1: 28 mm
  • l2: 22 mm
  • WS: 27 mm
  • Tightening torque of the nut TA max.: 65 Nm
  • Transferable torque M max.: 93 Nm
  • Transferable axial load Fa max.: 13.3 kN
  • Surface pressure of shaft pW max.: 178 N/mm²
  • Surface pressure of hub pN max.: 99 N/mm²
  • Hub bore D1 H9: 26 mm
  • Shaft diameter D2 h9: 14 mm
  • Weight: 81 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
15 mm
d2 [mm]:
26 mm
l2 [mm]:
22 mm
Article-No.:
25050.0015
CAD
Tapered Shaft Hubs
  • d1: 15 mm
  • d2: 26 mm
  • l1: 28 mm
  • l2: 22 mm
  • WS: 27 mm
  • Tightening torque of the nut TA max.: 65 Nm
  • Transferable torque M max.: 99 Nm
  • Transferable axial load Fa max.: 13.3 kN
  • Surface pressure of shaft pW max.: 166 N/mm²
  • Surface pressure of hub pN max.: 99 N/mm²
  • Hub bore D1 H9: 26 mm
  • Shaft diameter D2 h9: 15 mm
  • Weight: 76 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
16 mm
d2 [mm]:
26 mm
l2 [mm]:
22 mm
Article-No.:
25050.0016
CAD
Tapered Shaft Hubs
  • d1: 16 mm
  • d2: 26 mm
  • l1: 28 mm
  • l2: 22 mm
  • WS: 27 mm
  • Tightening torque of the nut TA max.: 65 Nm
  • Transferable torque M max.: 106 Nm
  • Transferable axial load Fa max.: 13.3 kN
  • Surface pressure of shaft pW max.: 156 N/mm²
  • Surface pressure of hub pN max.: 99 N/mm²
  • Hub bore D1 H9: 26 mm
  • Shaft diameter D2 h9: 16 mm
  • Weight: 72 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
18 mm
d2 [mm]:
35 mm
l2 [mm]:
27 mm
Article-No.:
25050.0018
CAD
Tapered Shaft Hubs
  • d1: 18 mm
  • d2: 35 mm
  • l1: 36 mm
  • l2: 27 mm
  • WS: 36 mm
  • Tightening torque of the nut TA max.: 161 Nm
  • Transferable torque M max.: 223 Nm
  • Transferable axial load Fa max.: 24.8 kN
  • Surface pressure of shaft pW max.: 224 N/mm²
  • Surface pressure of hub pN max.: 125 N/mm²
  • Hub bore D1 H9: 35 mm
  • Shaft diameter D2 h9: 18 mm
  • Weight: 198 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
19 mm
d2 [mm]:
35 mm
l2 [mm]:
27 mm
Article-No.:
25050.0019
CAD
Tapered Shaft Hubs
  • d1: 19 mm
  • d2: 35 mm
  • l1: 36 mm
  • l2: 27 mm
  • WS: 36 mm
  • Tightening torque of the nut TA max.: 161 Nm
  • Transferable torque M max.: 235 Nm
  • Transferable axial load Fa max.: 24.8 kN
  • Surface pressure of shaft pW max.: 212 N/mm²
  • Surface pressure of hub pN max.: 125 N/mm²
  • Hub bore D1 H9: 35 mm
  • Shaft diameter D2 h9: 19 mm
  • Weight: 190 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
20 mm
d2 [mm]:
35 mm
l2 [mm]:
27 mm
Article-No.:
25050.0020
CAD
Tapered Shaft Hubs
  • d1: 20 mm
  • d2: 35 mm
  • l1: 36 mm
  • l2: 27 mm
  • WS: 36 mm
  • Tightening torque of the nut TA max.: 161 Nm
  • Transferable torque M max.: 248 Nm
  • Transferable axial load Fa max.: 24.8 kN
  • Surface pressure of shaft pW max.: 201 N/mm²
  • Surface pressure of hub pN max.: 125 N/mm²
  • Hub bore D1 H9: 35 mm
  • Shaft diameter D2 h9: 20 mm
  • Weight: 182 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
22 mm
d2 [mm]:
42 mm
l2 [mm]:
30 mm
Article-No.:
25050.0022
CAD
Tapered Shaft Hubs
  • d1: 22 mm
  • d2: 42 mm
  • l1: 41 mm
  • l2: 30 mm
  • WS: 46 mm
  • Tightening torque of the nut TA max.: 250 Nm
  • Transferable torque M max.: 349 Nm
  • Transferable axial load Fa max.: 31.8 kN
  • Surface pressure of shaft pW max.: 197 N/mm²
  • Surface pressure of hub pN max.: 110 N/mm²
  • Hub bore D1 H9: 42 mm
  • Shaft diameter D2 h9: 22 mm
  • Weight: 344 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
24 mm
d2 [mm]:
42 mm
l2 [mm]:
30 mm
Article-No.:
25050.0024
CAD
Tapered Shaft Hubs
  • d1: 24 mm
  • d2: 42 mm
  • l1: 41 mm
  • l2: 30 mm
  • WS: 46 mm
  • Tightening torque of the nut TA max.: 250 Nm
  • Transferable torque M max.: 381 Nm
  • Transferable axial load Fa max.: 31.8 kN
  • Surface pressure of shaft pW max.: 180 N/mm²
  • Surface pressure of hub pN max.: 110 N/mm²
  • Hub bore D1 H9: 42 mm
  • Shaft diameter D2 h9: 24 mm
  • Weight: 322 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
25 mm
d2 [mm]:
42 mm
l2 [mm]:
30 mm
Article-No.:
25050.0025
CAD
Tapered Shaft Hubs
  • d1: 25 mm
  • d2: 42 mm
  • l1: 41 mm
  • l2: 30 mm
  • WS: 46 mm
  • Tightening torque of the nut TA max.: 250 Nm
  • Transferable torque M max.: 397 Nm
  • Transferable axial load Fa max.: 31.8 kN
  • Surface pressure of shaft pW max.: 173 N/mm²
  • Surface pressure of hub pN max.: 110 N/mm²
  • Hub bore D1 H9: 42 mm
  • Shaft diameter D2 h9: 25 mm
  • Weight: 311 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
28 mm
d2 [mm]:
47 mm
l2 [mm]:
33 mm
Article-No.:
25050.0028
CAD
Tapered Shaft Hubs
  • d1: 28 mm
  • d2: 47 mm
  • l1: 44 mm
  • l2: 33 mm
  • WS: 50 mm
  • Tightening torque of the nut TA max.: 355 Nm
  • Transferable torque M max.: 565 Nm
  • Transferable axial load Fa max.: 40.4 kN
  • Surface pressure of shaft pW max.: 174 N/mm²
  • Surface pressure of hub pN max.: 110 N/mm²
  • Hub bore D1 H9: 47 mm
  • Shaft diameter D2 h9: 28 mm
  • Weight: 403 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
30 mm
d2 [mm]:
47 mm
l2 [mm]:
33 mm
Article-No.:
25050.0030
CAD
Tapered Shaft Hubs
  • d1: 30 mm
  • d2: 47 mm
  • l1: 44 mm
  • l2: 33 mm
  • WS: 50 mm
  • Tightening torque of the nut TA max.: 355 Nm
  • Transferable torque M max.: 605 Nm
  • Transferable axial load Fa max.: 40.4 kN
  • Surface pressure of shaft pW max.: 162 N/mm²
  • Surface pressure of hub pN max.: 110 N/mm²
  • Hub bore D1 H9: 47 mm
  • Shaft diameter D2 h9: 30 mm
  • Weight: 375 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
32 mm
d2 [mm]:
55 mm
l2 [mm]:
38 mm
Article-No.:
25050.0032
CAD
Tapered Shaft Hubs
  • d1: 32 mm
  • d2: 55 mm
  • l1: 51 mm
  • l2: 38 mm
  • WS: 55 mm
  • Tightening torque of the nut TA max.: 490 Nm
  • Transferable torque M max.: 764 Nm
  • Transferable axial load Fa max.: 47.8 kN
  • Surface pressure of shaft pW max.: 166 N/mm²
  • Surface pressure of hub pN max.: 102 N/mm²
  • Hub bore D1 H9: 55 mm
  • Shaft diameter D2 h9: 32 mm
  • Weight: 632 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
35 mm
d2 [mm]:
55 mm
l2 [mm]:
38 mm
Article-No.:
25050.0035
CAD
Tapered Shaft Hubs
  • d1: 35 mm
  • d2: 55 mm
  • l1: 51 mm
  • l2: 38 mm
  • WS: 55 mm
  • Tightening torque of the nut TA max.: 490 Nm
  • Transferable torque M max.: 836 Nm
  • Transferable axial load Fa max.: 47.8 kN
  • Surface pressure of shaft pW max.: 151 N/mm²
  • Surface pressure of hub pN max.: 102 N/mm²
  • Hub bore D1 H9: 55 mm
  • Shaft diameter D2 h9: 35 mm
  • Weight: 568 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
38 mm
d2 [mm]:
62 mm
l2 [mm]:
43 mm
Article-No.:
25050.0038
CAD
Tapered Shaft Hubs
  • d1: 38 mm
  • d2: 62 mm
  • l1: 58 mm
  • l2: 43 mm
  • WS: 65 mm
  • Tightening torque of the nut TA max.: 720 Nm
  • Transferable torque M max.: 1179 Nm
  • Transferable axial load Fa max.: 62.1 kN
  • Surface pressure of shaft pW max.: 159 N/mm²
  • Surface pressure of hub pN max.: 111 N/mm²
  • Hub bore D1 H9: 62 mm
  • Shaft diameter D2 h9: 38 mm
  • Weight: 897 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
d1 [mm]:
40 mm
d2 [mm]:
62 mm
l2 [mm]:
43 mm
Article-No.:
25050.0040
CAD
Tapered Shaft Hubs
  • d1: 40 mm
  • d2: 62 mm
  • l1: 58 mm
  • l2: 43 mm
  • WS: 65 mm
  • Tightening torque of the nut TA max.: 720 Nm
  • Transferable torque M max.: 1241 Nm
  • Transferable axial load Fa max.: 62.1 kN
  • Surface pressure of shaft pW max.: 151 N/mm²
  • Surface pressure of hub pN max.: 111 N/mm²
  • Hub bore D1 H9: 62 mm
  • Shaft diameter D2 h9: 40 mm
  • Weight: 844 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Product
Article-No.
Available
Product:
Assembly Tool
Article-No.:
25050.0814
WS: 14
Product:
Assembly Tool
Article-No.:
25050.0816
WS: 16
Product:
Assembly Tool
Article-No.:
25050.0822
WS: 22
Product:
Assembly Tool
Article-No.:
25050.0827
WS: 27
Product:
Assembly Tool
Article-No.:
25050.0836
WS: 36
Product:
Assembly Tool
Article-No.:
25050.0846
WS: 46
Product:
Assembly Tool
Article-No.:
25050.0850
WS: 50
Product:
Assembly Tool
Article-No.:
25050.0855
WS: 55
Product:
Assembly Tool
Article-No.:
25050.0865
WS: 65
Title
Category
Type
Direct download
Download basket
Datasheet EH 25050. Tapered Shaft Hubs – no lock nut
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Installation Examples / Assembly Instructions / Technical Data - Tapered Shaft Hubs (EH 25050.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket