25069.0112 - Set Collars

Set collars with universal applicability, e.g. as a fixed stop.

Set collars with strong clamping force.

This article 25069.0112 - Set Collars / slotted (d1 H10: 12 mm) is one variant of the article group Set Collars (EH 25069.)

Version
picture
d1 H10 [mm]
d2 [mm]
s [mm]
Article-No.
Documents
Price [$]
Available
Version:
slotted
picture:
1
d1 H10 [mm]:
12 mm
d2 [mm]:
30 mm
s [mm]:
11 mm
Article-No.:
25069.0112
Documents
Set Collars
  • slotted – picture 1, Stainless steel
  • d1 H10: 12 mm
  • d2: 30 mm
  • d3: M4
  • s: 11 mm
  • x: 0.7 mm
  • WS: 3 mm
  • Weight: 42 g
Set Collars

Material

Screw

  • Stainless steel

Set collar

  • Stainless steel 1.4404
Title
Category
Type
Direct download
Download basket
Datasheet 25069.0112
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Set Collars
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.