Quick plug coupling, adjustable without axial play, including angular and radial offset compensation. Suitable for multiple applications, e.g. for non-aligned linear movements.
Solid and compact design, no loose elements.
This article 25100.0440 - Quick Plug Couplings with angular and radial offset compensation / (d1: M20 x 1,5 mm) is one variant of the article group Quick Plug Couplings with angular and radial offset compensation (EH 25100.)
Claw
Seat
Coupling part
Nut
Lock nut
Spring
The quick plug coupling does not transmit any torque.
Assembly and disassembly is by means of a T-slot; a manual re-adjustment is not necessary.
The quick plug coupling can be linked to all commonly used pneumatic and hydraulic lifting cylinders via the connecting thread.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles