25160.0210 - Hinges

These hinges are characterised by their compact and stable construction.

This article 25160.0210 - Hinges / with fastening holes (b1: 40 mm) is one variant of the article group Hinges (EH 25160.)

Material
Colour
b1 [mm]
l1 [mm]
Article-No.
Documents
Price [$]
Available
Material:
Zinc die-cast
Colour:
black
b1 [mm]:
40 mm
l1 [mm]:
40 mm
Article-No.:
25160.0210
Documents
Hinges
  • Zinc die-cast, black
  • b1: 40 mm
  • b2: 25 mm
  • b3: 14 mm
  • d1: 5.3 mm
  • d2: 4 mm
  • h1: 9 mm
  • h2: 5 mm
  • h3: 5.5 mm
  • h4 +0.5: 11 mm
  • l1: 40 mm
  • l2: 25 mm
  • Weight: 48 g
Hinges

Material

Body

  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Axis

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet 25160.0210
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.