25160.0010 - Hinges

These hinges are characterised by their compact and stable construction.

This article 25160.0010 - Hinges / with fastening holes (b1: 40 mm) is one variant of the article group Hinges (EH 25160.)

Material
Colour
b1 [mm]
l1 [mm]
Article-No.
Documents
Price [$]
Available
Material:
Zinc die-cast
Colour:
b1 [mm]:
40 mm
l1 [mm]:
40 mm
Article-No.:
25160.0010
Documents
Hinges
  • Zinc die-cast, chromed
  • b1: 40 mm
  • b2: 25 mm
  • b3: 14 mm
  • d1: 5.3 mm
  • d2: 4 mm
  • h1: 9 mm
  • h2: 5 mm
  • h3: 5.5 mm
  • h4 +0.5: 11 mm
  • l1: 40 mm
  • l2: 25 mm
  • Weight: 48 g
Hinges

Material

Body

  • Zinc die-cast, chromed

Axis

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet 25160.0010
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.