25160.0005 - Hinges

These hinges are characterised by their compact and stable construction.

This article 25160.0005 - Hinges / with fastening holes (b1: 30 mm) is one variant of the article group Hinges (EH 25160.)

Material
Colour
b1 [mm]
l1 [mm]
Article-No.
Documents
Price [$]
Available
Material:
Zinc die-cast
Colour:
b1 [mm]:
30 mm
l1 [mm]:
30 mm
Article-No.:
25160.0005
Documents
Hinges
  • Zinc die-cast, chromed
  • b1: 30 mm
  • b2: 18 mm
  • b3: 10.7 mm
  • d1: 4.3 mm
  • d2: 3 mm
  • h1: 7.5 mm
  • h2: 4 mm
  • h3: 4.5 mm
  • h4 +0.5: 9 mm
  • l1: 30 mm
  • l2: 18 mm
  • Weight: 19 g
Hinges

Material

Body

  • Zinc die-cast, chromed

Axis

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet 25160.0005
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.