These Hinges are characterised by their compact and stable construction, and by the ability to set the friction.
The design ensures that the hinge has no play (either radially or axially).
This article 25160.0410 - Hinges with adjustable friction resistance / (b1: 60 mm) is one variant of the article group Hinges with adjustable friction resistance (EH 25160.)
Friction cone
Body
Hinge pin
Nut
Installation of the hinge on the component. The hinge’s ease of pivoting can then be adjusted by tightening or loosening the hinge pin. This allows a constant braking torque to be applied throughout the pivot range.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels