Rubber Endstop Buffers cylindrical

EH 25150.

To be used as an elastic end-stop, bearing foot etc.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

Your selection resulted in 126 hits

Version
picture
Material
d1 [mm]
l1 [mm]
d2 [mm]
t ~ [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
10 mm
l1 [mm]:
10 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0306
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 10 mm
  • l1: 10 mm
  • d2: M4
  • s: 1.2 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 24 N/mm
  • Load capacity max.: 59 N
  • Spring range: ~ 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1.7 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
15 mm
l1 [mm]:
15 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0309
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 15 mm
  • l1: 15 mm
  • d2: M4
  • s: 1.4 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 64 N/mm
  • Load capacity max.: 241 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 4.6 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
15 mm
l1 [mm]:
20 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0310
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 15 mm
  • l1: 20 mm
  • d2: M4
  • s: 1.4 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 57 N/mm
  • Load capacity max.: 287 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 5.7 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
20 mm
l1 [mm]:
15 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0321
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 20 mm
  • l1: 15 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 77 N/mm
  • Load capacity max.: 289 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 10 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
20 mm
l1 [mm]:
20 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0322
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 20 mm
  • l1: 20 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 60 N/mm
  • Load capacity max.: 302 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 10 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
20 mm
l1 [mm]:
25 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0323
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 20 mm
  • l1: 25 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 48 N/mm
  • Load capacity max.: 297 N
  • Spring range: ~ 6.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 13 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
25 mm
l1 [mm]:
15 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0326
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 25 mm
  • l1: 15 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 163 N/mm
  • Load capacity max.: 612 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 14 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
25 mm
l1 [mm]:
20 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0327
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 25 mm
  • l1: 20 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 112 N/mm
  • Load capacity max.: 560 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 20 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
25 mm
l1 [mm]:
30 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0328
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 25 mm
  • l1: 30 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 68 N/mm
  • Load capacity max.: 509 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 20 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
30 mm
l1 [mm]:
15 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0331
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 30 mm
  • l1: 15 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 294 N/mm
  • Load capacity max.: 934 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 20 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
30 mm
l1 [mm]:
20 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0332
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 30 mm
  • l1: 20 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 185 N/mm
  • Load capacity max.: 924 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 30 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
30 mm
l1 [mm]:
30 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0333
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 30 mm
  • l1: 30 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 117 N/mm
  • Load capacity max.: 876 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 30 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
40 mm
l1 [mm]:
20 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0341
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 40 mm
  • l1: 20 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 247 N/mm
  • Load capacity max.: 1235 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 50 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
40 mm
l1 [mm]:
30 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0342
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 40 mm
  • l1: 30 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 213 N/mm
  • Load capacity max.: 1600 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 55 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
40 mm
l1 [mm]:
40 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0343
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 40 mm
  • l1: 40 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 182 N/mm
  • Load capacity max.: 1820 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 80 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
50 mm
l1 [mm]:
20 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0351
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 50 mm
  • l1: 20 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 517 N/mm
  • Load capacity max.: 2587 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 80 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
50 mm
l1 [mm]:
30 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0352
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 50 mm
  • l1: 30 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 327 N/mm
  • Load capacity max.: 2453 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 100 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
50 mm
l1 [mm]:
40 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0353
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 50 mm
  • l1: 40 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 247 N/mm
  • Load capacity max.: 2468 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 120 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
60 mm
l1 [mm]:
30 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0361
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 60 mm
  • l1: 30 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 467 N/mm
  • Load capacity max.: 3500 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 140 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
60 mm
l1 [mm]:
50 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0362
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 60 mm
  • l1: 50 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 269 N/mm
  • Load capacity max.: 3367 N
  • Spring range: ~ 12.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 210 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
70 mm
l1 [mm]:
40 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0371
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 70 mm
  • l1: 40 mm
  • d2: M10
  • s: 3 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 410 N/mm
  • Load capacity max.: 4100 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 260 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
70 mm
l1 [mm]:
55 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0372
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 70 mm
  • l1: 55 mm
  • d2: M10
  • s: 3 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 327 N/mm
  • Load capacity max.: 4500 N
  • Spring range: ~ 13.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 340 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
75 mm
l1 [mm]:
30 mm
d2 [mm]:
M12
t ~ [mm]:
~ 9 mm
Article-No.:
25150.0376
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 75 mm
  • l1: 30 mm
  • d2: M12
  • s: 3 mm
  • t: ~ 9 mm
  • Spring rate R: ~ 600 N/mm
  • Load capacity max.: 4500 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 210 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
75 mm
l1 [mm]:
40 mm
d2 [mm]:
M12
t ~ [mm]:
~ 9 mm
Article-No.:
25150.0377
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 75 mm
  • l1: 40 mm
  • d2: M12
  • s: 3 mm
  • t: ~ 9 mm
  • Spring rate R: ~ 450 N/mm
  • Load capacity max.: 4500 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 290 g
show article view
Rubber Endstop Buffers

Material

Support washer

  • Steel, zinc-plated, blue chromated
  • Stainless steel 1.4301

Threaded bushing

  • Steel, zinc-plated, blue chromated
  • Stainless steel 1.4301

Body

  • Rubber natural caoutchouc (NR), black

Screw

  • Steel, zinc-plated, blue chromated
  • Stainless steel 1.4301
Title
Category
Type
Direct download
Download basket
Datasheet EH 25150. Rubber Endstop Buffers – cylindrical
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.