Clamping Angles

EH 1505.200 - EH 1605.400

Your selection resulted in 4 hits

System
l [mm]
b [mm]
h [mm]
d2 [mm]
Number of fastening holes n
Number of hole rows

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
L12
l [mm]:
230 mm
b [mm]:
98 mm
h [mm]:
415 mm
d2 [mm]:
M12
Number of fastening holes n:
4
Number of hole rows:
2 x 7
Article-No.:
1505.200
CAD
Documents
Clamping Angles
  • System: L12
  • l: 230 mm
  • b: 98 mm
  • h: 415 mm
  • l1: 75 mm
  • l2: 175 mm
  • d1: 12 mm
  • d2: M12
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 4
  • Number of hole rows: 2 x 7
  • Weight: 19 kg
show article view
Clamping Angles
System:
L12
l [mm]:
300 mm
b [mm]:
148 mm
h [mm]:
515 mm
d2 [mm]:
M12
Number of fastening holes n:
6
Number of hole rows:
3 x 9
Article-No.:
1505.400
CAD
Documents
Clamping Angles
  • System: L12
  • l: 300 mm
  • b: 148 mm
  • h: 515 mm
  • l1: 75 mm
  • l2: 175 mm
  • d1: 12 mm
  • l3: 275 mm
  • d2: M12
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 6
  • Number of hole rows: 3 x 9
  • Weight: 39 kg
show article view
Clamping Angles
System:
L16
l [mm]:
230 mm
b [mm]:
98 mm
h [mm]:
415 mm
d2 [mm]:
M16
Number of fastening holes n:
4
Number of hole rows:
2 x 7
Article-No.:
1605.200
CAD
Documents
Clamping Angles
  • System: L16
  • l: 230 mm
  • b: 98 mm
  • h: 415 mm
  • l1: 75 mm
  • l2: 175 mm
  • d1: 16 mm
  • d2: M16
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 4
  • Number of hole rows: 2 x 7
  • Weight: 19 kg
show article view
Clamping Angles
System:
L16
l [mm]:
300 mm
b [mm]:
148 mm
h [mm]:
515 mm
d2 [mm]:
M16
Number of fastening holes n:
6
Number of hole rows:
3 x 9
Article-No.:
1605.400
CAD
Documents
Clamping Angles
  • System: L16
  • l: 300 mm
  • b: 148 mm
  • h: 515 mm
  • l1: 75 mm
  • l2: 175 mm
  • d1: 16 mm
  • l3: 275 mm
  • d2: M16
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 6
  • Number of hole rows: 3 x 9
  • Weight: 38 kg
show article view
Clamping Angles

Material

  • Grey cast iron, phosphatized
Title
Category
Type
Direct download
Download basket
Datasheet EH 1505.200 - EH 1605.400 Clamping Angles
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.