Clamping Devices "actima"

EH 23260.

The compact clamping element can be converted between pull and push clamping strain, depending on the model. The travel path is 10 mm. Within the short clamp travel of 2 mm, self-locking occurs in any position. The maximum permitted clamping force is 4.9 kN.

Material

Housing

  • Thermoplastic, black

Body

  • Steel, blackened

Ball knob

  • DIN 7708 - thermosetting plastic (PF 31), red similar to RAL 3003

Accessories

  • Steel, blackened

Your selection resulted in 8 hits

Version
Bore Hole
Travel path [mm]
s Clamping way [mm]
Clamping force max. [kN]
Article-No.
CAD
Available
Version:
pull to right
Bore Hole:
with transverse axis in the bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0003
CAD
Clamping Devices "actima"
  • pull to right, with transverse axis in the bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 751 g
More details
Version:
pull to left
Bore Hole:
with transverse axis in the bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0005
CAD
Clamping Devices "actima"
  • pull to left, with transverse axis in the bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 749 g
More details
Version:
pull to right
Bore Hole:
with throughgoing bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0013
CAD
Clamping Devices "actima"
  • pull to right, with throughgoing bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 745 g
More details
Version:
pull to left
Bore Hole:
with throughgoing bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0015
CAD
Clamping Devices "actima"
  • pull to left, with throughgoing bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 750 g
More details
Version:
push to right
Bore Hole:
with transverse axis in the bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0002
CAD
Clamping Devices "actima"
  • push to right, with transverse axis in the bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 751 g
More details
Version:
push to left
Bore Hole:
with transverse axis in the bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0004
CAD
Clamping Devices "actima"
  • push to left, with transverse axis in the bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 749 g
More details
Version:
push to right
Bore Hole:
with throughgoing bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0012
CAD
Clamping Devices "actima"
  • push to right, with throughgoing bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 745 g
More details
Version:
push to left
Bore Hole:
with throughgoing bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0014
CAD
Clamping Devices "actima"
  • push to left, with throughgoing bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 750 g
More details
Product
Article-No.
Available
Product:
Clamping Devices "actima"
Article-No.:
23260.0042
disc
Product:
Clamping Devices "actima"
Article-No.:
23260.0044
taper
Product:
Clamping Devices "actima"
Article-No.:
23260.0046
V-block
Title
Category
Type
Direct download
Download basket
Datasheet EH 23260. Clamping Devices "actima"
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket