These locating bushes for positioning clamping pins are mounted in the counterpart.
This article 23111.0886 - Locating Bushings for positioning clamping pins, for screw fit / (d1 F6: 25 mm) is one variant of the article group Locating Bushings for positioning clamping pins, for screw fit (EH 23111.)
The screw fit locating bushings for positioning clamping pins are inserted in the machine table or in the base plate and are screwed on.
Supplied with mounting screws.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles