Universal mechanical clamping element for fast and comfortable changing and clamping of workpieces by means of manually swivelling clamping claw.
The clamps have the following advantages:
As the force applied by the operator is not known for the versions with levers, the clamping force is given in the tables as a guide value. The average value was determined by tests.
This article 23310.0060 - Down-Thrust Clamps swivelling, size 60 / with double eccentric levers (d1: 60 mm, d2: M12) is one variant of the article group Down-Thrust Clamps swivelling, size 60 (EH 23310.)
This is a discontinued model. The successor model is available as a version with clamping screw (item no. 23310.0065 and 23310.0067).
The clamping height can be increased by using height adjusting cylinders EH 23310. and disks EH 1107., EH 1108. and EH 1617. It can be reduced by using clamping inserts.
Down-thrust clamps can be attached in two ways:
The cylinder must make contact over the whole surface.
The clamping height h1 must not be exceeded.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure. Nickel can cause cancer from exposure.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles