23190.0061 - Clamps
with exchangeable soft jaw

This clamp (clamping claw) with exchangeable soft jaw is mainly used in mechanical clamping technology for clamping workpieces.

The soft jaw made from brass or plastic protects the workpiece from damage.

This article 23190.0061 - Clamps with exchangeable soft jaw / soft jaw from brass (Nominal dimension b1 +0.5: 7 mm) is one variant of the article group Clamps with exchangeable soft jaw (EH 23190.)

Version
picture
Nominal dimension b1 +0.5 [mm]
l1 [mm]
b2 [mm]
d1 [mm]
l5 [mm]
Article-No.
Documents
Price [$]
Available
Version:
soft jaw from brass
picture:
2
Nominal dimension b1 +0.5 [mm]:
7 mm
l1 [mm]:
-
b2 [mm]:
-
d1 [mm]:
-
l5 [mm]:
16 mm
Article-No.:
23190.0061
Documents
Clamps
  • soft jaw from brass – picture 2
  • Nominal dimension b1 +0.5: 7 mm
  • b4: 8 mm
  • h2: 6 mm
  • h3: 10 mm
  • d2: M2,5 mm
  • l5: 16 mm
  • l6: 9 mm
  • WS: 1.5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 7.8 g
Clamps

Material

Soft jaw

  • Brass

Assembly

The soft jaws are mounted or disassembled with two screws. These are included in the scope of delivery.

Title
Category
Type
Direct download
Download basket
Datasheet 23190.0061
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.