Clamping Angles

EH 1906.

Your selection resulted in 5 hits

l1 [mm]
l2 [mm]
h1 [mm]
h [mm]
l4 [mm]
l5 [mm]
s ±0.025 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
l1 [mm]:
400 mm
l2 [mm]:
-
h1 [mm]:
400 mm
h [mm]:
475 mm
l4 [mm]:
100 mm
l5 [mm]:
100 mm
s ±0.025 [mm]:
80 mm
Article-No.:
1906.240
CAD
Documents
Clamping Angles
  • l1: 400 mm
  • h1: 400 mm
  • h: 475 mm
  • a ±0.013: 150 mm
  • b2 ±0.2: 150 mm
  • l3 ±0.2: 150 mm
  • l4: 100 mm
  • l5: 100 mm
  • h2 ±0.02: 275 mm
  • s ±0.025: 80 mm
  • d: M12
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 4
  • Weight: 147 kg
show article view
Clamping Angles
l1 [mm]:
400 mm
l2 [mm]:
500 mm
h1 [mm]:
400 mm
h [mm]:
475 mm
l4 [mm]:
200 mm
l5 [mm]:
100 mm
s ±0.025 [mm]:
80 mm
Article-No.:
1906.340
CAD
Documents
Clamping Angles
  • l1: 400 mm
  • h1: 400 mm
  • l2: 500 mm
  • h: 475 mm
  • a ±0.013: 150 mm
  • b2 ±0.2: 150 mm
  • l3 ±0.2: 150 mm
  • l4: 200 mm
  • l5: 100 mm
  • h2 ±0.02: 275 mm
  • s ±0.025: 80 mm
  • d: M12
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 4
  • Weight: 168 kg
show article view
Clamping Angles
l1 [mm]:
500 mm
l2 [mm]:
-
h1 [mm]:
500 mm
h [mm]:
595 mm
l4 [mm]:
200 mm
l5 [mm]:
200 mm
s ±0.025 [mm]:
100 mm
Article-No.:
1906.440
CAD
Documents
Clamping Angles
  • l1: 500 mm
  • h1: 500 mm
  • h: 595 mm
  • a ±0.013: 200 mm
  • b2 ±0.2: 200 mm
  • l3 ±0.2: 200 mm
  • l4: 200 mm
  • l5: 200 mm
  • h2 ±0.02: 345 mm
  • s ±0.025: 100 mm
  • d: M12
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 6
  • Weight: 295 kg
show article view
Clamping Angles
l1 [mm]:
500 mm
l2 [mm]:
630 mm
h1 [mm]:
500 mm
h [mm]:
595 mm
l4 [mm]:
200 mm
l5 [mm]:
200 mm
s ±0.025 [mm]:
100 mm
Article-No.:
1906.540
CAD
Documents
Clamping Angles
  • l1: 500 mm
  • h1: 500 mm
  • l2: 630 mm
  • h: 595 mm
  • a ±0.013: 200 mm
  • b2 ±0.2: 200 mm
  • l3 ±0.2: 200 mm
  • l4: 200 mm
  • l5: 200 mm
  • h2 ±0.02: 345 mm
  • s ±0.025: 100 mm
  • d: M12
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 6
  • Weight: 326 kg
show article view
Clamping Angles
l1 [mm]:
630 mm
l2 [mm]:
-
h1 [mm]:
630 mm
h [mm]:
725 mm
l4 [mm]:
200 mm
l5 [mm]:
200 mm
s ±0.025 [mm]:
130 mm
Article-No.:
1906.640
CAD
Documents
Clamping Angles
  • l1: 630 mm
  • h1: 630 mm
  • h: 725 mm
  • a ±0.013: 200 mm
  • b2 ±0.2: 200 mm
  • l3 ±0.2: 200 mm
  • l4: 200 mm
  • l5: 200 mm
  • h2 ±0.02: 410 mm
  • s ±0.025: 130 mm
  • d: M16
  • y: 16 mm
  • For screws: M12
  • Number of fastening holes n: 6
  • Weight: 445 kg
show article view
Clamping Angles

Material

  • Grey cast iron GG

Notes

Special plates on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1906. Clamping Angles
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.