SIMPLEX soft-face mallets
with reinforced cast iron housing and fibre-glass handle

EH 3769.

The SIMPLEX series 3769 comes with the insert combination of plastic / soft metal.

The red plastic insert (series 3206) is hard and also oil and grease resistant.

Made of aluminium, the silver soft metal insert (series 3209) is hard, heat-resistant and a replacement for a classic lead hammer.

The black, reinforced cast steel housing provides for greater stability thanks to the enlarged wall thicknesses and struts. The increase in weight ensures greater impact force.

Extremely rugged and durable, the fibre glass handle offers exceptional break resistance. It is shaped ergonomically and includes a non-slip handle. It possesses a smooth surface and is inorganic (non-sensitive to moisture).

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes D30mm to D60mm.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of plastic (red, hard, oil and grease resistant) / soft metal (silver, hard, heat-resistant).
  • Reinforced cast steel housing with great stability boosts impact force by adding weight.
  • Exceptionally rugged and durable fibre glass handle with non-slip grip, inorganic (non-sensitive to moisture).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in D30mm to 60mm.
Application Areas

Scaffold and tent construction, straightening work, mould making, plant construction, sheet-metal work, prefabricated house construction, carpenter's work, assembly and repair work in the automotive and truck sector, maintenance and repair

Material

insert 1

  • Plastic, red
  • hard
  • Oil and grease resistant
  • Universal 

insert 2

  • Soft metal, silver
  • hard
  • Heat-resistant

Housing

  • Reinforced cast iron, black

Handle

  • Fibreglass with rubber grip

Your selection resulted in 4 hits

Ø [inch]
lkopf [inch]
lhges [inch]
gewicht [oz]
Article-No.
Available
Ø [inch]:
1.18 inch
[[LKOPF]] [inch]:
3.54 inch
[[LHGES]] [inch]:
11.81 inch
[[GEWICHT]] [oz]:
16.93 oz
Article-No.:
3769.030
SIMPLEX soft-face mallets
  • Ø: 1.18 inch
  • lkopf : 3.54 inch
  • lhges : 11.81 inch
  • Weight: 16.93 oz
More details
Ø [inch]:
1.57 inch
[[LKOPF]] [inch]:
4.53 inch
[[LHGES]] [inch]:
12.99 inch
[[GEWICHT]] [oz]:
32.8 oz
Article-No.:
3769.040
SIMPLEX soft-face mallets
  • Ø: 1.57 inch
  • lkopf : 4.53 inch
  • lhges : 12.99 inch
  • Weight: 32.8 oz
More details
Ø [inch]:
1.97 inch
[[LKOPF]] [inch]:
5.31 inch
[[LHGES]] [inch]:
12.99 inch
[[GEWICHT]] [oz]:
48.15 oz
Article-No.:
3769.050
SIMPLEX soft-face mallets
  • Ø: 1.97 inch
  • lkopf : 5.31 inch
  • lhges : 12.99 inch
  • Weight: 48.15 oz
More details
Ø [inch]:
2.36 inch
[[LKOPF]] [inch]:
5.91 inch
[[LHGES]] [inch]:
16.14 inch
[[GEWICHT]] [oz]:
71.08 oz
Article-No.:
3769.060
SIMPLEX soft-face mallets
  • Ø: 2.36 inch
  • lkopf : 5.91 inch
  • lhges : 16.14 inch
  • Weight: 71.08 oz
More details
Title
Category
Type
Direct download
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3769. SIMPLEX soft-face mallets – with reinforced cast iron housing and fibre-glass handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket