SIMPLEX soft-face mallets
with reinforced cast iron housing and fibre-glass handle

EH 3749.

The SIMPLEX series 3749 comprises the insert combination of copper / soft metal.

Representing the hardest insert in the SIMPLEX selection, the copper insert (series 3804) produces extremely high impact forces but in a way that is gentler compared to a steel hammer. It is the replacement for a conventional copper hammer.

Made of aluminium, the silver soft metal insert (series 3209) is slightly softer than the copper insert, heat-resistant and a replacement for a classic lead hammer.

The black, reinforced cast iron housing provides for greater stability thanks to the enlarged wall thicknesses and struts. The increase in weight ensures greater impact force.

Extremely rugged and durable, the fibre glass handle offers exceptional break resistance. It is shaped ergonomically and includes a non-slip handle. It possesses a smooth surface and is inorganic (non-sensitive to moisture).

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes D30mm and D40mm.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of copper (hard) / soft metal (silver, hard, heat-resistant)
  • Reinforced cast iron housing with great stability boosts impact force by adding weight.
  • Exceptionally rugged and durable fibre glass handle with non-slip grip, inorganic (non-sensitive to moisture).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in D30mm and D40mm.
  • Replaces classic copper and lead hammers in only one product.
Application Areas

Straightening work, plant construction, sheet-metal working, assembly and repair work in the automotive and truck sector

Material

insert 1

  • Copper with plastic socket
  • hard

insert 2

  • Soft metal, silver
  • hard
  • Heat-resistant

Housing

  • Reinforced cast iron, black

Handle

  • Fibreglass with rubber grip

Your selection resulted in 2 hits

Ø [inch]
lkopf [inch]
lhges [inch]
gewicht [oz]
Article-No.
Available
Ø [inch]:
1.18 inch
[[LKOPF]] [inch]:
3.54 inch
[[LHGES]] [inch]:
11.81 inch
[[GEWICHT]] [oz]:
20.81 oz
Article-No.:
3749.030
SIMPLEX soft-face mallets
  • Ø: 1.18 inch
  • lkopf : 3.54 inch
  • lhges : 11.81 inch
  • Weight: 20.81 oz
More details
Ø [inch]:
1.57 inch
[[LKOPF]] [inch]:
4.53 inch
[[LHGES]] [inch]:
12.99 inch
[[GEWICHT]] [oz]:
42.15 oz
Article-No.:
3749.040
SIMPLEX soft-face mallets
  • Ø: 1.57 inch
  • lkopf : 4.53 inch
  • lhges : 12.99 inch
  • Weight: 42.15 oz
More details
Title
Category
Type
Direct download
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3749. SIMPLEX soft-face mallets – with reinforced cast iron housing and fibre-glass handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket