SIMPLEX soft-face mallets
with cast iron housing and high-quality wooden handle

EH 3008.

The SIMPLEX series 3008 is equipped with the nylon insert on either side.

This white insert (series 3208) offers outstanding impact qualities and is guaranteed to combine maximum strength with unique durability. It is composed of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. Moreover, it is also oil and grease resistant.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D80mm and as a sledge hammer (3008.081).

Product features:

  • SIMPLEX soft-face mallet with nylon inserts (white, hard, very wear-resistant, no chipping even in sub-zero temperatures, oil and grease resistant) on both sides.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes ranging from D30mm to D80mm and as a sledge hammer.
Application Areas

Joining of workpieces, assembly of sharp-edged workpieces, housing assembly, mould construction, plant construction, hall, steel and exhibition stand construction, sheet-metal working, assembly and repair work in the automotive and truck sector, maintenance, repair, overhaul

Material

Inserts

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • Oil and grease resistant

Housing

  • Cast iron

Handle

  • Wood

Your selection resulted in 5 hits

Ø [inch]
lkopf [inch]
lhges [inch]
gewicht [oz]
Article-No.
Available
Ø [inch]:
1.18 inch
[[LKOPF]] [inch]:
3.54 inch
[[LHGES]] [inch]:
11.61 inch
[[GEWICHT]] [oz]:
11.99 oz
Article-No.:
3008.030
SIMPLEX soft-face mallet
  • Ø: 1.18 inch
  • lkopf : 3.54 inch
  • lhges : 11.61 inch
  • Weight: 11.99 oz
More details
Ø [inch]:
1.57 inch
[[LKOPF]] [inch]:
4.53 inch
[[LHGES]] [inch]:
12.8 inch
[[GEWICHT]] [oz]:
22.93 oz
Article-No.:
3008.040
SIMPLEX soft-face mallet
  • Ø: 1.57 inch
  • lkopf : 4.53 inch
  • lhges : 12.8 inch
  • Weight: 22.93 oz
More details
Ø [inch]:
1.97 inch
[[LKOPF]] [inch]:
5.31 inch
[[LHGES]] [inch]:
14.57 inch
[[GEWICHT]] [oz]:
39.86 oz
Article-No.:
3008.050
SIMPLEX soft-face mallet
  • Ø: 1.97 inch
  • lkopf : 5.31 inch
  • lhges : 14.57 inch
  • Weight: 39.86 oz
More details
Ø [inch]:
2.36 inch
[[LKOPF]] [inch]:
5.91 inch
[[LHGES]] [inch]:
15.94 inch
[[GEWICHT]] [oz]:
52.91 oz
Article-No.:
3008.060
SIMPLEX soft-face mallet
  • Ø: 2.36 inch
  • lkopf : 5.91 inch
  • lhges : 15.94 inch
  • Weight: 52.91 oz
More details
Ø [inch]:
3.15 inch
[[LKOPF]] [inch]:
6.89 inch
[[LHGES]] [inch]:
19.29 inch
[[GEWICHT]] [oz]:
101.59 oz
Article-No.:
3008.080
SIMPLEX soft-face mallet
  • Ø: 3.15 inch
  • lkopf : 6.89 inch
  • lhges : 19.29 inch
  • Weight: 101.59 oz
More details
Title
Category
Type
Direct download
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3008. SIMPLEX soft-face mallets – with cast iron housing and high-quality wooden handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket