SIMPLEX soft-face mallets
with cast iron housing and high-quality wooden handle

EH 3003.

The SIMPLEX series 3003 is equipped with the TPE-mid insert on either side.

This grey, medium hard insert (series 3203) allows for an impact force that is comparable to the black insert made of composite rubber (series 3202). The difference is that it will not leave any undesired black marring.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D60mm.

Product features:

  • SIMPLEX soft-face mallet with TPE-mid inserts (grey, medium hard, no marring) on both sides.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes of D30mm to D60mm.
Application Areas

For delicate materials, setting natural stone, drywall construction, furniture assembly, floor tiling, paving, masonry and stair work, window and door construction, joiner's work

Material

Inserts

  • TPE-mid, grey
  • Non-marring
  • Medium hard

Housing

  • Cast iron

Handle

  • Wood

Your selection resulted in 4 hits

Ø [inch]
lkopf [inch]
lhges [inch]
gewicht [oz]
Article-No.
Available
Ø [inch]:
1.18 inch
[[LKOPF]] [inch]:
3.54 inch
[[LHGES]] [inch]:
11.61 inch
[[GEWICHT]] [oz]:
11.82 oz
Article-No.:
3003.030
SIMPLEX soft-face mallets
  • Ø: 1.18 inch
  • lkopf : 3.54 inch
  • lhges : 11.61 inch
  • Weight: 11.82 oz
More details
Ø [inch]:
1.57 inch
[[LKOPF]] [inch]:
4.53 inch
[[LHGES]] [inch]:
12.8 inch
[[GEWICHT]] [oz]:
21.16 oz
Article-No.:
3003.040
SIMPLEX soft-face mallets
  • Ø: 1.57 inch
  • lkopf : 4.53 inch
  • lhges : 12.8 inch
  • Weight: 21.16 oz
More details
Ø [inch]:
1.97 inch
[[LKOPF]] [inch]:
5.31 inch
[[LHGES]] [inch]:
14.57 inch
[[GEWICHT]] [oz]:
37.74 oz
Article-No.:
3003.050
SIMPLEX soft-face mallets
  • Ø: 1.97 inch
  • lkopf : 5.31 inch
  • lhges : 14.57 inch
  • Weight: 37.74 oz
More details
Ø [inch]:
2.36 inch
[[LKOPF]] [inch]:
5.91 inch
[[LHGES]] [inch]:
15.94 inch
[[GEWICHT]] [oz]:
50.09 oz
Article-No.:
3003.060
SIMPLEX soft-face mallets
  • Ø: 2.36 inch
  • lkopf : 5.91 inch
  • lhges : 15.94 inch
  • Weight: 50.09 oz
More details
Title
Category
Type
Direct download
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3003. SIMPLEX soft-face mallets – with cast iron housing and high-quality wooden handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket