SIMPLEX soft-face mallets
TPE-soft / rubber composition; with cast iron housing and high-quality wooden handle

EH 3013.

The SIMPLEX series 3013 is available with the insert combination of TPE-soft / TPE-mid. Both inserts are thermoplastic elastomers and do not leave behind any colour marring or - unlike a conventional rubber mallet - any undesired black marring.

The blue TPE-soft insert (series 3201) is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch.

The grey, medium hard TPE-mid insert (series 3203) allows for a more powerful impact force that is comparable to that of the composite rubber insert (series 3202).

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D60mm.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, no marring) / TPE-mid (grey, medium hard, no marring).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes of D30mm to D60mm.

Application Areas

Setting natural stone, drywall construction, furniture assembly, window and door construction, joiner's work, floor tiling

Your selection resulted in 4 hits

Ø [inch]
lkopf [inch]
lhges [inch]
gewicht [oz]
Article-No.
Available
Ø [inch]:
1.18 inch
lkopf [inch]:
3.54 inch
lhges [inch]:
11.61 inch
gewicht [oz]:
11.99 oz
Article-No.:
3013.030
SIMPLEX soft-face mallet
  • Ø: 1.18 inch
  • lkopf : 3.54 inch
  • lhges : 11.61 inch
  • Weight: 11.99 oz
More details
Ø [inch]:
1.57 inch
lkopf [inch]:
4.53 inch
lhges [inch]:
12.8 inch
gewicht [oz]:
21.87 oz
Article-No.:
3013.040
SIMPLEX soft-face mallet
  • Ø: 1.57 inch
  • lkopf : 4.53 inch
  • lhges : 12.8 inch
  • Weight: 21.87 oz
More details
Ø [inch]:
1.97 inch
lkopf [inch]:
5.31 inch
lhges [inch]:
14.57 inch
gewicht [oz]:
37.39 oz
Article-No.:
3013.050
SIMPLEX soft-face mallet
  • Ø: 1.97 inch
  • lkopf : 5.31 inch
  • lhges : 14.57 inch
  • Weight: 37.39 oz
More details
Ø [inch]:
2.36 inch
lkopf [inch]:
5.71 inch
lhges [inch]:
15.94 inch
gewicht [oz]:
50.09 oz
Article-No.:
3013.060
SIMPLEX soft-face mallet
  • Ø: 2.36 inch
  • lkopf : 5.71 inch
  • lhges : 15.94 inch
  • Weight: 50.09 oz
More details

Material

insert 1

  • TPE-soft, blue
  • Non-marring
  • Soft

insert 2

  • TPE-mid, grey
  • Non-marring
  • Medium hard

Housing

  • Cast iron

Handle

  • Wood
Title
Category
Type
Direct download
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3013. SIMPLEX soft-face mallets – TPE-soft / rubber composition; with cast iron housing and high-quality wooden handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket