SIMPLEX soft-face mallets

EH 3089.

The SIMPLEX series 3089 comprises the insert combination of nylon / soft metal.

The white nylon insert (series 3208) offers outstanding impact qualities and is guaranteed to combine maximum strength with unique durability. It is composed of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. Moreover, it is also oil and grease resistant.

Made of aluminium, the silver soft metal insert (series 3209) is hard, heat-resistant and a replacement for a classic lead hammer.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D80mm and as a sledge hammer (3089.081).

Product features:

  • SIMPLEX soft-face mallet with the insert combination of nylon (white, hard, very wear-resistant, no chipping even in sub-zero temperatures, oil and grease resistant) / soft metal (silver, hard, heat-resistant).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes ranging from D30mm to D80mm and as a sledge hammer (3089.081).
  • The soft metal insert is made of aluminium and replaces standard lead hammers.
Application Areas

Mould construction, plant construction, assembly and repair work in the automotive and truck sector

Material

insert 1

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • Oil and grease resistant

insert 2

  • Soft metal, silver
  • hard
  • Heat-resistant

Housing

  • Cast iron

Handle

  • Wood

Your selection resulted in 5 hits

Ø [inch]
lkopf [inch]
lhges [inch]
gewicht [oz]
Article-No.
Available
Ø [inch]:
1.18 inch
[[LKOPF]] [inch]:
3.54 inch
[[LHGES]] [inch]:
11.61 inch
[[GEWICHT]] [oz]:
12.7 oz
Article-No.:
3089.030
SIMPLEX soft-face mallets
  • Ø: 1.18 inch
  • lkopf : 3.54 inch
  • lhges : 11.61 inch
  • Weight: 12.7 oz
More details
Ø [inch]:
1.57 inch
[[LKOPF]] [inch]:
4.53 inch
[[LHGES]] [inch]:
12.8 inch
[[GEWICHT]] [oz]:
23.99 oz
Article-No.:
3089.040
SIMPLEX soft-face mallets
  • Ø: 1.57 inch
  • lkopf : 4.53 inch
  • lhges : 12.8 inch
  • Weight: 23.99 oz
More details
Ø [inch]:
1.97 inch
[[LKOPF]] [inch]:
5.31 inch
[[LHGES]] [inch]:
14.57 inch
[[GEWICHT]] [oz]:
44.62 oz
Article-No.:
3089.050
SIMPLEX soft-face mallets
  • Ø: 1.97 inch
  • lkopf : 5.31 inch
  • lhges : 14.57 inch
  • Weight: 44.62 oz
More details
Ø [inch]:
2.36 inch
[[LKOPF]] [inch]:
5.91 inch
[[LHGES]] [inch]:
15.94 inch
[[GEWICHT]] [oz]:
61.02 oz
Article-No.:
3089.060
SIMPLEX soft-face mallets
  • Ø: 2.36 inch
  • lkopf : 5.91 inch
  • lhges : 15.94 inch
  • Weight: 61.02 oz
More details
Ø [inch]:
3.15 inch
[[LKOPF]] [inch]:
6.89 inch
[[LHGES]] [inch]:
19.29 inch
[[GEWICHT]] [oz]:
122.05 oz
Article-No.:
3089.080
SIMPLEX soft-face mallets
  • Ø: 3.15 inch
  • lkopf : 6.89 inch
  • lhges : 19.29 inch
  • Weight: 122.05 oz
More details
Title
Category
Type
Direct download
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3089. SIMPLEX soft-face mallets
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket