SIMPLEX soft-face mallets
with aluminium housing and high-quality wooden handle

EH 3102.

The SIMPLEX series 3102 is equipped with the composite rubber insert on either side.

This medium hard rubber insert (series 3202) is an absolute top seller. Ultra low-wear, impact cushioning and odourless, it offers a much longer service life than a conventional rubber hammer.

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D60mm.

Product features:

  • SIMPLEX soft-face mallet with composite rubber inserts (black, medium hard, impact cushioning, odourless, low-wear) on both sides.
  • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal of work on materials that break easily).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes of D30mm to D60mm
Application Areas

Gardening and landscaping, paving, curbstone setting, masonry and stairs setting, fence construction, scaffold and tent construction, prefabricated house construction, carpenter’s work, roof framework, maintenance and repair work

Material

Inserts

  • Composite rubber, black
  • Medium hard
  • Impact cushioning
  • Odorless
  • Low-wear

Housing

  • Aluminium AI

Handle

  • Wood

Your selection resulted in 4 hits

Ø [inch]
lkopf [inch]
lhges [inch]
gewicht [oz]
Article-No.
Available
Ø [inch]:
1.18 inch
[[LKOPF]] [inch]:
3.54 inch
[[LHGES]] [inch]:
11.61 inch
[[GEWICHT]] [oz]:
7.41 oz
Article-No.:
3102.030
SIMPLEX soft-face mallets
  • Ø: 1.18 inch
  • lkopf : 3.54 inch
  • lhges : 11.61 inch
  • Weight: 7.41 oz
More details
Ø [inch]:
1.57 inch
[[LKOPF]] [inch]:
4.53 inch
[[LHGES]] [inch]:
12.8 inch
[[GEWICHT]] [oz]:
14.29 oz
Article-No.:
3102.040
SIMPLEX soft-face mallets
  • Ø: 1.57 inch
  • lkopf : 4.53 inch
  • lhges : 12.8 inch
  • Weight: 14.29 oz
More details
Ø [inch]:
1.97 inch
[[LKOPF]] [inch]:
5.31 inch
[[LHGES]] [inch]:
14.57 inch
[[GEWICHT]] [oz]:
26.1 oz
Article-No.:
3102.050
SIMPLEX soft-face mallets
  • Ø: 1.97 inch
  • lkopf : 5.31 inch
  • lhges : 14.57 inch
  • Weight: 26.1 oz
More details
Ø [inch]:
2.36 inch
[[LKOPF]] [inch]:
5.91 inch
[[LHGES]] [inch]:
15.94 inch
[[GEWICHT]] [oz]:
34.57 oz
Article-No.:
3102.060
SIMPLEX soft-face mallets
  • Ø: 2.36 inch
  • lkopf : 5.91 inch
  • lhges : 15.94 inch
  • Weight: 34.57 oz
More details
Title
Category
Type
Direct download
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3102. SIMPLEX soft-face mallets – with aluminium housing and high-quality wooden handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket