BASEPLEX mallets
Nylon / nylon with zinc die cast housing and wooden handle

EH 3908.

While representing the price entry model in the product line, the BASEPLEX undoubtedly lives up to Halder's high quality standards.

The BASEPLEX series 3908 is equipped with nylon inserts on either side. This white insert is slightly harder than the red cellulose acetate insert and is resistant to wear.

Made of high-quality zinc die-cast, the body comes with an overstrike protector and a technically advanced holder for the inserts.

The wooden handle is ergonomic and varnished. The inserts and the handle are replaceable.

This version is available in sizes ranging from D25mm to D50mm.

Product features:

  • BASEPLEX soft-face mallet with nylon inserts (white, wear-resistant) on both sides.
  • Price entry model of the product line with accustomed Halder quality.
  • Made of high-quality zinc die-cast, the body comes with an overstrike protector and a technically advanced holder for the inserts.
  • Ergonomic, varnished wooden handle.
  • Inserts and handle are replaceable.
  • Available in sizes of D25mm to D50mm

Application Areas

Versatile use material, applicable for strong strikes, Hall, steel and exhibition stand construction, Sheet-metal working, Assembly and repair work in the automotive and truck sector, Maintenance / Repair / Overhaul

Your selection resulted in 4 hits

Ø [inch]
lkopf [inch]
lhges [inch]
gewicht [oz]
Article-No.
Available
Ø [inch]:
0.98 inch
lkopf [inch]:
3.39 inch
lhges [inch]:
10.63 inch
gewicht [oz]:
7.58 oz
Article-No.:
3908.025
BASEPLEX mallet
  • Ø: 0.98 inch
  • lkopf : 3.39 inch
  • lhges : 10.63 inch
  • Weight: 7.58 oz
More details
Ø [inch]:
1.18 inch
lkopf [inch]:
3.74 inch
lhges [inch]:
11.02 inch
gewicht [oz]:
12.7 oz
Article-No.:
3908.030
BASEPLEX mallet
  • Ø: 1.18 inch
  • lkopf : 3.74 inch
  • lhges : 11.02 inch
  • Weight: 12.7 oz
More details
Ø [inch]:
1.57 inch
lkopf [inch]:
4.06 inch
lhges [inch]:
12.99 inch
gewicht [oz]:
17.99 oz
Article-No.:
3908.040
BASEPLEX mallet
  • Ø: 1.57 inch
  • lkopf : 4.06 inch
  • lhges : 12.99 inch
  • Weight: 17.99 oz
More details
Ø [inch]:
1.97 inch
lkopf [inch]:
4.61 inch
lhges [inch]:
13.39 inch
gewicht [oz]:
33.16 oz
Article-No.:
3908.050
BASEPLEX mallet
  • Ø: 1.97 inch
  • lkopf : 4.61 inch
  • lhges : 13.39 inch
  • Weight: 33.16 oz
More details

Material

Inserts

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • Oil and grease resistant

Housing

  • Zinc die-cast

Handle

  • Wood
Title
Category
Type
Direct download
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
BASEPLEX mallet
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3908. BASEPLEX mallets – Nylon / nylon with zinc die cast housing and wooden handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 08.07.2021

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
www.P65Warnings.ca.gov

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.