BASEPLEX mallets
Nylon / cellulose acetate with zinc die cast housing and wooden handle

EH 3968.

While representing the price entry model in the product line, the BASEPLEX undoubtedly lives up to Halder's high quality standards. The BASEPLEX series 3968 comprises the insert combination of cellulose acetate / nylon.

The red cellulose acetate insert is both hard and oil and grease resistant.

The white nylon insert is even slightly harder than the red one and also wear-resistant.

Made of high-quality zinc die-cast, the body comes with an overstrike protector and a technically advanced holder for the inserts.

The wooden handle is ergonomic and varnished.

The inserts and the handle are replaceable.

This version is available in sizes ranging from D25mm to D50mm.

Product features:

  • BASEPLEX mallet with the insert combination of cellulose acetate (red, hard, oil and grease resistant) / nylon (white, wear-resistant).
  • Price entry model of the product line with accustomed Halder quality.
  • Body made of high-quality zinc die-cast with an overstrike protector and a technically advanced holder for the inserts.
  • Ergonomic, varnished wooden handle.
  • Inserts and handle are replaceable.
  • Available in sizes of D25mm to D50mm

Application Areas

Universally applicable (red insert: for normal use / white insert: for powerful impacts)

Your selection resulted in 4 hits

Ø [inch]
lkopf [inch]
lhges [inch]
gewicht [oz]
Article-No.
Available
Ø [inch]:
0.98 inch
lkopf [inch]:
3.39 inch
lhges [inch]:
10.63 inch
gewicht [oz]:
7.58 oz
Article-No.:
3968.025
BASEPLEX mallet
  • Ø: 0.98 inch
  • lkopf : 3.39 inch
  • lhges : 10.63 inch
  • Weight: 7.58 oz
More details
Ø [inch]:
1.18 inch
lkopf [inch]:
3.74 inch
lhges [inch]:
11.02 inch
gewicht [oz]:
12.7 oz
Article-No.:
3968.030
BASEPLEX mallet
  • Ø: 1.18 inch
  • lkopf : 3.74 inch
  • lhges : 11.02 inch
  • Weight: 12.7 oz
More details
Ø [inch]:
1.57 inch
lkopf [inch]:
4.21 inch
lhges [inch]:
12.8 inch
gewicht [oz]:
17.99 oz
Article-No.:
3968.040
BASEPLEX mallet
  • Ø: 1.57 inch
  • lkopf : 4.21 inch
  • lhges : 12.8 inch
  • Weight: 17.99 oz
More details
Ø [inch]:
1.97 inch
lkopf [inch]:
4.53 inch
lhges [inch]:
13.39 inch
gewicht [oz]:
33.16 oz
Article-No.:
3968.050
BASEPLEX mallet
  • Ø: 1.97 inch
  • lkopf : 4.53 inch
  • lhges : 13.39 inch
  • Weight: 33.16 oz
More details

Material

insert 1

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • Oil and grease resistant

insert 2

  • Cellulose acetate, red 
  • hard
  • Oil and grease resistant

Housing

  • Zinc die-cast

Handle

  • Wood
Title
Category
Type
Direct download
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
BASEPLEX mallet
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3968. BASEPLEX mallets – Nylon / cellulose acetate with zinc die cast housing and wooden handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket