SUPERCRAFT insert for SUPERCRAFT sledge hammer

EH 3508.

The nylon inserts for SUPERCRAFT soft-face mallets (series 3508) with their hardness of approx. 73 Shore are very hard. This white polyamide inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. They consist of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, they are therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. They stand up to the high impact forces produced by non-rebound soft-face mallets. What is more, they are oil and grease resistant and are also used on SUPERCRAFT sledge hammers, punches and drop-mallets.

These inserts are available in sizes ranging from D10mm to D100mm.

Product features:

  • SUPERCRAFT nylon insert (polyamide)
  • White
  • Hard
  • Very wear-resistant
  • No chipping even in sub-zero temperatures
  • Oil and grease resistant
  • Available in sizes of D10mm to D100mm

Material

Insert

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • noise-dampening
  • very high impact

Your selection resulted in 2 hits

Ø [inch]
gewicht [oz]
Article-No.
Available
Ø [inch]:
3.15 inch
[[GEWICHT]] [oz]:
6.88 oz
Article-No.:
3508.080
SUPERCRAFT insert for SUPERCRAFT sledge hammer
  • Ø: 3.15 inch
  • Weight: 6.88 oz
More details
Ø [inch]:
3.94 inch
[[GEWICHT]] [oz]:
12.17 oz
Article-No.:
3508.100
SUPERCRAFT insert for SUPERCRAFT sledge hammer
  • Ø: 3.94 inch
  • Weight: 12.17 oz
More details
Title
Category
Type
Direct download
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3508. SUPERCRAFT insert for SUPERCRAFT sledge hammer
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket