BLACKCRAFT mallet
with break-proof steel tube handle, PUR covered and ergonomic, anti-slip grip

EH 3379.

The tubular head of the BLACKCRAFT mallets is filled with steel shot. The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency.

The result is impact of exceptional magnitude. What is more, BLACKCRAFT mallets allow for work with greatly improved safety, reduced strain on the joints and greater noise-dampening when compared to ordinary steel mallets.

The BLACKDRAFT is fully covered with a polyurethane coating. Aside from keeping the soft-face mallet free from corrosion, this coating protects the workpieces, prevents scratches as well as sparking in case of mis-strikes and has an additional vibration-reducing effect. The thick layer of polyurethane on the impact sides ensures a long service life.

The BLACKCRAFT is furthermore distinguished by its break-proof steel tube handle and an ergonomic, anti-slip grip.

This version is available in sizes ranging from D40mm to D60mm.

Product features:

  • Non-rebound, for extra powerful strikes.
  • Noise-dampening and gentle on the joints.
  • Fully covered with a polyurethane coating: no corrosion, no scratches on the workpiece, no sparking in case of mis-strikes, additional vibration-reducing effect.
  • Long service life thanks to thick polyurethane coating on the impact sides.
  • Ergonomic, anti-slip and break-proof steel tube handle.
  • Available in sizes of D40mm to D60mm.

Application Areas

Assembly and repair work in the automotive and truck sector, car body work, dent removal, positioning and adjusting of workpieces, straightening work, sheet-metal working, maintenance, repair and overhaul work, working on components with sensitive surfaces

 

Hammer head integrated in a robust fully covering polyurethane coating, completely robot-welded, protects the workpiece and prevents scratches as well as sparking in case of failures, high corrosion protection

Your selection resulted in 3 hits

Ø [inch]
lkopf [inch]
lhges [inch]
gewicht [oz]
Article-No.
Available
Ø [inch]:
1.57 inch
lkopf [inch]:
4.33 inch
lhges [inch]:
11.81 inch
gewicht [oz]:
22.58 oz
Article-No.:
3379.040
BLACKCRAFT mallet
  • Ø: 1.57 inch
  • lkopf : 4.33 inch
  • lhges : 11.81 inch
  • Weight: 22.58 oz
More details
Ø [inch]:
1.97 inch
lkopf [inch]:
4.53 inch
lhges [inch]:
12.2 inch
gewicht [oz]:
31.75 oz
Article-No.:
3379.050
BLACKCRAFT mallet
  • Ø: 1.97 inch
  • lkopf : 4.53 inch
  • lhges : 12.2 inch
  • Weight: 31.75 oz
More details
Ø [inch]:
2.36 inch
lkopf [inch]:
4.72 inch
lhges [inch]:
12.4 inch
gewicht [oz]:
45.86 oz
Article-No.:
3379.060
BLACKCRAFT mallet
  • Ø: 2.36 inch
  • lkopf : 4.72 inch
  • lhges : 12.4 inch
  • Weight: 45.86 oz
More details

Material

Handle

  • Steel tube and ergonomic rubber grip
Title
Category
Type
Direct download
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3379. BLACKCRAFT mallet – with break-proof steel tube handle, PUR covered and ergonomic, anti-slip grip
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket