SIMPLEX sledge hammer
with cast iron housing and Hickory handle

EH 3028.

Available with the insert combination of composite rubber / nylon, the SIMPLEX sledge hammer of the series 3028 covers an extensive range of applications and is therefore widely used in the metal working industry.

Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert (series 3202) offers a much longer service life than a conventional rubber hammer.

The nylon insert (series 3208) offers outstanding impact qualities and is guaranteed to combine maximum strength with unique durability. It is composed of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. Moreover, it is also oil and grease resistant.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Measuring 3,470g and 800mm in total weight and total length, respectively, this sledge hammer is available in D80mm.

Product features:

  • SIMPLEX sledge hammer with the insert combination of composite rubber (black, medium hard, impact cushioning, odourless, low-wear) / nylon (white, hard, very wear-resistant, no chipping even in sub-zero temperatures, oil and grease resistant).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • Long-fibre and ultra durable hickory handle, varnished and shaped ergonomically.
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in D80mm (total weight of 3,470g).
Application Areas

Assembly of sharp-edged workpieces, housing assembly, plant construction, hall construction, steel construction, exhibition stand construction, repair and maintenance work

Material

insert 1

  • Composite rubber, black
  • Medium hard
  • Impact cushioning
  • Odorless
  • Low-wear

insert 2

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • Oil and grease resistant

Housing

  • Cast iron

Handle

  • Hickory

Your selection resulted in 1 hits

Ø [inch]
lkopf [inch]
lhges [inch]
gewicht [oz]
Article-No.
Available
Ø [inch]:
3.15 inch
[[LKOPF]] [inch]:
6.89 inch
[[LHGES]] [inch]:
31.5 inch
[[GEWICHT]] [oz]:
122.4 oz
Article-No.:
3028.081
SIMPLEX sledge hammer
  • Ø: 3.15 inch
  • lkopf : 6.89 inch
  • lhges : 31.5 inch
  • Weight: 122.4 oz
More details
Title
Category
Type
Direct download
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3028. SIMPLEX sledge hammer – with cast iron housing and Hickory handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket