Promo box "Floor Tilling Dream Team"
SIMPLEX soft-face mallet, TPE-soft / TPE-mid and PICARD tilers' hammer

EH 3113.

The promo box FLOOR TILING DREAM TEAM comprises the two floor tiling specialists made by HALDER and PICARD:

The SIMPLEX soft-face mallet D40mm (Art. 3113.040) with the insert combination of TPE-soft / TPE-mid made by HALDER is the ideal complement to the PICARD tiler’s hammer. Tiles can be positioned carefully and without causing any damage. The aluminium housing with integrated handle protection sleeve turns the hammer into a extra lightweight tool (345g) and allows the user to easily apply and control the right amount of impact force. Both inserts cause no marring and leave behind no undesired rubber marring - unlike conventional rubber mallets. The blue TPE-soft insert is soft and offers great impact cushioning. The medium hard, grey TPE-mid insert allows for work with increased impact force. In line with the smart SIMPLEX principle, all components are replaceable. This helps both your pocketbook and the environment.

The PICARD tiler’s hammer (Art. 0008390) is distinguished by its ergonomic 2-component handle with vibration dampening, which offers effortless handling thanks to its inner fibre-glass core. The non-slip handle zone and the suspension eye at the end of the handle guarantee safe working. Its hammer head comes with different impact sides. The flat side can be used to break scored tiles with perfect accuracy. The hard metal tip on the opposite side will even break through burnt surfaces precisely and without effort. That side can also be used to punch holes into the tile with the help of a round hole tool. Exceptionally lightweight (180g), this hammer is also extremely robust and durable.

Promo box FLOOR TILING DREAM TEAM with the two floor tiling specialists made by HALDER and PICARD:

Includes the SIMPLEX soft-face mallet D40mm (Art. 3113.040) with the insert combination of TPE-soft (soft, no marring) / TPE-mid (grey, medium hard, no marring):

The aluminium housing with integrated handle protection sleeve turns the hammer into a extra lightweight tool (345g) and allows the user to easily apply and control the right amount of impact force

Allows for the careful positioning of the tiles without damaging them.

No colour marring, leaves no undesired black rubber marring - unlike a conventional rubber mallet

All parts can be replaced / retrofitted, which makes it highly efficient and friendly to the environment

Add to this the PICARD tiler’s hammer (Art. 0008390):

Ergonomic and vibration-dampening 2-component handle with inner fibre-glass core

Non-slip grip zone

Suspension eye at the end of the handle for securing the tool

Lightweight (180g), yet extremely robust and durable

The flat side for breaking the scored tiles

The integrated hard metal tip breaks through burnt surfaces; the tip can also be used to punch holes into the tile with the help of a round hole tool

Your selection resulted in 1 hits

gewicht [oz]
Article-No.
Available
gewicht [oz]:
18.52 oz
Article-No.:
3113s002
Promo box "Floor Tilling Dream Team"
  • Weight: 18.52 oz
More details
Title
Category
Type
Direct download
Download basket
Datasheet EH 3113. Promo box "Floor Tilling Dream Team" – SIMPLEX soft-face mallet, TPE-soft / TPE-mid and PICARD tilers' hammer
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 10.06.2022

 

Does not contain Proposition 65 substances

No Proposition 65 substances included
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.