Hand axe (US version)
with leather handle, including high-quality leather belt bag as cutting protection

EH 3555.

The Halder hand axe is a true feast for the eyes! The robust all-metal design made from special heat-treated steel is forged in one piece and finely ground and polished on all sides.

The blade is carefully hardened and ground to sharpness.

Distinguished by more than just great looks, the hand-made, anti-slip leather handle also absorbs moisture and releases it again when the work is done. Over time, it will contour to the shape of the hand. Weighing 1,000g, the hand axe is perfectly balanced for optimum handling.

The high-quality leather cutting protection prevents injury during transport.

Product features:

  • Robust all-metal design made of special heat-treated steel.
  • Finely ground and polished on all sides.
  • Weight of 1,000g is perfectly balanced.
  • Anti-slip leather handle contours to the shape of the hand.
  • Including leather cutting protection.

Application Areas

Splitting of smaller logs and kindling, for sharpening wooden stakes, rough carving tasks, useful outdoor tool for campers, hunters, off-roaders, etc.

 

Robust all-metal design made from special heat-treated steel, forged in one piece, finely ground and polished on all sides, corrosion- resistant, blade carefully hardened and ground to sharpness, hand-made, anti-slip leather handle, perfectly balanced for optimum handling

Your selection resulted in 1 hits

lbeil [inch]
lspalt [inch]
gewicht [oz]
Article-No.
Available
lbeil [inch]:
14.57 inch
lspalt [inch]:
3.54 inch
gewicht [oz]:
32.35 oz
Article-No.:
3555.372
Hand axe (US version)
  • lbeil : 14.57 inch
  • lspalt : 3.54 inch
  • Weight: 32.35 oz
More details

Material

  • Heat-treated steel, jointless forged in one piece, precision ground and polished on all sides
Title
Category
Type
Direct download
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3555. Hand axe (US version) – with leather handle, including high-quality leather belt bag as cutting protection
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 08.07.2021

 

Does not contain Proposition 65 substances

No Proposition 65 substances included
www.P65Warnings.ca.gov

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.