3688.002 - Magnetic holder

The magnetic holder by Halder is used as a multi-functional and versatile mount for blow-off guns, cables, tubes, clothing, barrier tape, and much more. The holder makes it a cinch to attach / hang the items without the need to screw the holder in place.

Made of plastic, the sturdy holder boasts tremendous holding force thanks to the 6 neodymium magnets housed in the pot magnet (D65mm). The rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface.

The special shape provides for dual-use zones (e.g. for a compressed air gun and hose) and keeps the attached/hung items from slipping / sliding off inadvertently. This keeps the workplace safe and eliminates any tripping hazards.

The magnetic holders are packaged individually in a cardboard box that also serves as protective product packaging providing safety information and instructions for use.

This product is available in blue and in black.

Product features:

  • Mount for multi-functional use with no need to screw the holder in place.
  • Rugged plastic design
  • Tremendous holding force thanks to six neodymium magnets (D65mm).
  • Rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface.
  • Special shape provides for dual-use zones.
  • Attractive sales packaging with safety information and instructions for use.
  • Available in blue and black.

Application Areas

Easy attachment / hanging of blow guns, cables, clothing, barrier tape, and other implements!

This article 3688.002 - Magnetic holder / () is one variant of the article group Magnetic holder (EH 3688.)

d [in]
l [in]
Colour
gewicht [oz]
Article-No.
Price [$]
Available
d [in]:
2.95 in
l [in]:
3.94 in
Colour:
blue
gewicht [oz]:
8.82 oz
Article-No.:
3688.002
Magnetic holder
  • d: 2.95 in
  • l: 3.94 in
  • Colour: blue
  • Weight: 8.82 oz
  • GTIN: 4030618309895
  • proficl@ss 5.0: EAB489h002
  • ecl@ss 10.1: 21-02-08-13

Material

Magnet

  • Permanent magnet

Body

  • plastic

Notes

Private label versions with individual front surface (sticker) on request.

Packing unit 10 pieces (order quantity in pieces)

Title
Category
Type
Direct download
Download basket
Datasheet 3688.002
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.