This page is not optimised for Internet Explorer.

Please use preferably one of the following browsers with the latest version: Firefox, Chrome, Edge or Safari.

Detent Pins

Detent Pins

We manufacture detent pins in metric and INCH-dimensions (from diameter 3/16" / 5 mm) on customer request. We can deliver the following standard versions within a short time:

  • Detent Pins with Shoulder
  • Detent Pins without Shoulder

Optionally the detent pins can be provided with pull-ring.

Other versions on request.

As accessories we offer warning streamers and retaining cables.