Accessories for: 23330. Vertical Toggle Clamps with vertical base

Your selection resulted in 5 hits

Description
Nominal dimension
Article-No.
CAD
Available
Description:
Accessories
Nominal dimension:
Toggle Clamps
d2: M6 x 35 mm
Article-No.:
23330.9003
CAD
Accessories
  • Accessories, steel
  • d2: M6 x 35 mm
  • Weight: 16 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Description:
Accessories
Nominal dimension:
Toggle Clamps
d2: M8 x 45 mm
Article-No.:
23330.9005
CAD
Accessories
  • Accessories, steel
  • d2: M8 x 45 mm
  • Weight: 38 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Description:
Accessories
Nominal dimension:
Toggle Clamps
d2: M8 x 65 mm
Article-No.:
23330.9006
CAD
Accessories
  • Accessories, steel
  • d2: M8 x 65 mm
  • Weight: 57 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Description:
Accessories
Nominal dimension:
Toggle Clamps
d2: M12 x 80 mm
Article-No.:
23330.9007
CAD
Accessories
  • Accessories, steel
  • d2: M12 x 80 mm
  • Weight: 147 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Description:
Accessories
Nominal dimension:
Toggle Clamps
d2: M12 x 110 mm
Article-No.:
23330.9008
CAD
Accessories
  • Accessories, steel
  • d2: M12 x 110 mm
  • Weight: 170 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details