22860.0850 - Assembly Tool
Oil-Sight Glasses

Description
Nominal dimension
Article-No.
Available
Description:
Assembly Tool
Nominal dimension:
Size (sight opening) d1: 50
Article-No.:
22860.0850
Assembly Tool
  • Assembly Tool
  • Size (sight opening) d1: 50 mm
  • d h9: 2.8 mm
  • e: 58.5 mm
  • Weight: 49 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials