22350.1996 - assembly tool
face wrench (socket wrench insert)

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
assembly tool
Nominal dimension:
Suitable for size d1: 10 mm
Article-No.:
22350.1996
Documents
assembly tool
  • face wrench (socket wrench insert)
  • Suitable for size d1: 10 mm
  • Pin spacing ±0.1: 20 mm
  • Pin diameter -0.1: 5 mm
  • Weight: 136 g
  • Square drive: 1/2 in
assembly tool