22120.0120 - Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
for index bolts and index plungers
d2: M20 x 1,5 mm
Article-No.:
22120.0120
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M20 x 1,5 mm
  • TextTabueberschrift#233WS: 30 mm
  • Weight: 32 g
Lock nuts ISO 8675 (DIN 439)
Direct download
More file formats