22070.0832 - Assembly tool for mounting via slot (pin sided)
for spring plungers

Description
Nominal dimension
Article-No.
Available
Description:
Assembly tool for mounting via slot (pin sided)
Nominal dimension:
d1: M12
Article-No.:
22070.0832
Assembly tool for mounting via slot (pin sided)
  • Assembly tool for mounting via slot (pin sided)
  • Assembly tool for mounting via slot (pin sided)
  • d1: M12
  • b: 80 mm
  • d: 9.5 mm
  • l: 75 mm
  • Weight: 88 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials