22060.0906 - Assembly Tool for mounting via slot (pin sided)
for spring plungers

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M6 mm
Article-No.:
22060.0906
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M6
  • b: 60 mm
  • d: 4.7 mm
  • l: 60 mm
  • Weight: 30 g
Assembly Tool for mounting via slot (pin sided)