Accessories for: 22060. Spring Plungers with internal hexagon

Your selection resulted in 10 hits

Description
Nominal dimension

More details

Article-No.
Documents
Price [$]
Available
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M3 mm
Article-No.:
22060.0903
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M3
  • b: 50 mm
  • d: 2.35 mm
  • l: 55 mm
  • Weight: 17 g
show article view
Assembly Tool for mounting via slot (pin sided)
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M4 mm
Article-No.:
22060.0904
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M4
  • b: 50 mm
  • d: 3 mm
  • l: 55 mm
  • Weight: 18 g
show article view
Assembly Tool for mounting via slot (pin sided)
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M5 mm
Article-No.:
22060.0905
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M5
  • b: 50 mm
  • d: 4 mm
  • l: 60 mm
  • Weight: 21 g
show article view
Assembly Tool for mounting via slot (pin sided)
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M6 mm
Article-No.:
22060.0906
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M6
  • b: 60 mm
  • d: 4.7 mm
  • l: 60 mm
  • Weight: 30 g
show article view
Assembly Tool for mounting via slot (pin sided)
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M8 mm
Article-No.:
22060.0908
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M8
  • b: 60 mm
  • d: 6.45 mm
  • l: 70 mm
  • Weight: 39 g
show article view
Assembly Tool for mounting via slot (pin sided)
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M10 mm
Article-No.:
22060.0910
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M10
  • b: 80 mm
  • d: 8 mm
  • l: 80 mm
  • Weight: 66 g
show article view
Assembly Tool for mounting via slot (pin sided)
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M12 mm
Article-No.:
22060.0912
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M12
  • b: 80 mm
  • d: 9.8 mm
  • l: 80 mm
  • Weight: 72 g
show article view
Assembly Tool for mounting via slot (pin sided)
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M16 mm
Article-No.:
22060.0916
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M16
  • b: 100 mm
  • d: 13.5 mm
  • l: 105 mm
  • Weight: 144 g
show article view
Assembly Tool for mounting via slot (pin sided)
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M20 mm
Article-No.:
22060.0920
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M20
  • b: 100 mm
  • d: 17 mm
  • l: 115 mm
  • Weight: 162 g
show article view
Assembly Tool for mounting via slot (pin sided)
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M24 mm
Article-No.:
22070.0838
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M24
  • b: 100 mm
  • d: 19.9 mm
  • l: 100 mm
  • Weight: 258 g
show article view
Assembly Tool for mounting via slot (pin sided)