3008.160 - SIMPLEX splitting maul
with cast iron housing and hickory handle

Combining two tools into one, a splitting maul and a soft-face mallet of the highest professional quality, Halder's SIMPLEX splitting maul offers a significant savings in cost compared to the individual purchases of the tools. The top-tier quality of the product has been confirmed by the committee for forestry work and forestry technology (KWF). Made from high-grade carbon steel, the drop-forged splitting insert delivers extremely high splitting action thanks to its turned nose. This effect is amplified by its total weight of 4,100g and high top heaviness. The leather cutting protection prevents injury during transport.

The hard nylon insert with D60mm and made of polyamide offers outstanding impact qualities and is guaranteed to combine maximum strength with unique durability. It is composed of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. Using the soft side when wedging the wood open entirely eliminates the risk of injury from metal splinters. What is more, the service life of plastic and aluminium wedges is extended substantially. Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance. The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically. In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • 2 tools in 1: Splitting maul plus soft-face mallet, considerably less costly than buying the tools individually.
  • Made from high-grade carbon steel, the drop-forged splitting delivers extremely high splitting action thanks to its turned nose.
  • No risk of injury from metal splinters when wedging wood open thanks to the nylon insert in D60mm (white, hard, and very wear-resistant).
  • Significantly improved service life of plastic and aluminium wedges.
  • Gentle driving of wooden stakes.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • Long-fibre and ultra durable hickory handle, varnished and shaped ergonomically.
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Including leather cutting protection.
  • Total weight of 4,100g.

Application Areas

Motor manual wood harvesting, safe and material-friendly driving of steel wedges with the superplastic insert, splitting 1-metre logs, splitting felled timber with a wedge, driving of wooden stakes, gardening and landscaping, Fence construction

This article 3008.160 - SIMPLEX splitting maul with cast iron housing and hickory handle / (Ø: 2.36 inch) is one variant of the article group SIMPLEX splitting maul with cast iron housing and hickory handle (EH 3008.)

Ø [inch]
lspaltges [inch]
lspalt [inch]
gewicht [oz]
Article-No.
Available
Ø [inch]:
2.36 inch
lspaltges [inch]:
35.43 inch
lspalt [inch]:
2.56 inch
gewicht [oz]:
144.62 oz
Article-No.:
3008.160
SIMPLEX splitting maul
  • Ø: 2.36 inch
  • lspaltges : 35.43 inch
  • lspalt : 2.56 inch
  • Weight: 144.62 oz

Material

insert 1

  • Splitting insert made from high-grade carbon steel, drop-forged and hardened, with turned nose
  • including plastic socket
  • including leather cutting protection

insert 2

  • Nylon, white
  • Medium hard
  • Very durable
  • Wear-resistant

Housing

  • Cast iron

Handle

  • Hickory
Title
Category
Type
Direct download
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet 3008.160
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 17.01.2022

 

Does not contain Proposition 65 substances

No Proposition 65 substances included
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.