Spring Bodies

EH 22100.

Spring bodies can be used for locating.

Your selection resulted in 15 hits

Material
Spring load
Version
picture
d1 ±0.05 [mm]
L0 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Steel
Spring load:
Standard
Version:
body from steel, round
picture:
1
d1 ±0.05 [mm]:
2.2 mm
L0 [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 2.2 N
Spring load1) F2 ~ [N]:
~ 3 N
Article-No.:
22100.0012
CAD
Documents
Spring Body
  • body from steel, round – picture 1
  • d1 ±0.05: 2.2 mm
  • L0: 16 mm
  • L for F1: 12 mm
  • L for F2: 10.5 mm
  • L3: 7.8 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 2.2 N
  • Spring load1) F2: ~ 3 N
  • Spring rate: 0.53 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.1 g
show article view
Spring Body
Material:
Steel
Spring load:
Standard
Version:
body from steel, round
picture:
1
d1 ±0.05 [mm]:
2.6 mm
L0 [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 1.1 N
Spring load1) F2 ~ [N]:
~ 2 N
Article-No.:
22100.0016
CAD
Documents
Spring Body
  • body from steel, round – picture 1
  • d1 ±0.05: 2.6 mm
  • L0: 8 mm
  • L for F1: 6.5 mm
  • L for F2: 5.2 mm
  • L3: 3.8 mm
  • Stroke s: 1.3 mm
  • Spring load1) F1: ~ 1.1 N
  • Spring load1) F2: ~ 2 N
  • Spring rate: 0.7 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.1 g
show article view
Spring Body
Material:
Steel
Spring load:
Standard
Version:
body from steel, round
picture:
1
d1 ±0.05 [mm]:
3 mm
L0 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 6.2 N
Spring load1) F2 ~ [N]:
~ 6.8 N
Article-No.:
22100.0022
CAD
Documents
Spring Body
  • body from steel, round – picture 1
  • d1 ±0.05: 3 mm
  • L0: 12 mm
  • L for F1: 9 mm
  • L for F2: 8.7 mm
  • L3: 6 mm
  • Stroke s: 0.3 mm
  • Spring load1) F1: ~ 6.2 N
  • Spring load1) F2: ~ 6.8 N
  • Spring rate: 2 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.2 g
show article view
Spring Body
Material:
Steel
Spring load:
Standard
Version:
body from steel, round
picture:
1
d1 ±0.05 [mm]:
3 mm
L0 [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 4.8 N
Spring load1) F2 ~ [N]:
~ 8.4 N
Article-No.:
22100.0024
CAD
Documents
Spring Body
  • body from steel, round – picture 1
  • d1 ±0.05: 3 mm
  • L0: 16 mm
  • L for F1: 13 mm
  • L for F2: 10.7 mm
  • L3: 8.5 mm
  • Stroke s: 2.3 mm
  • Spring load1) F1: ~ 4.8 N
  • Spring load1) F2: ~ 8.4 N
  • Spring rate: 1.6 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.3 g
show article view
Spring Body
Material:
Steel
Spring load:
Standard
Version:
body from steel, round
picture:
1
d1 ±0.05 [mm]:
3.4 mm
L0 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 7 N
Article-No.:
22100.0034
CAD
Documents
Spring Body
  • body from steel, round – picture 1
  • d1 ±0.05: 3.4 mm
  • L0: 12 mm
  • L for F1: 9 mm
  • L for F2: 7.8 mm
  • L3: 6 mm
  • Stroke s: 1.2 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 7 N
  • Spring rate: 1.69 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.2 g
show article view
Spring Body
Material:
Steel
Spring load:
Standard
Version:
body from steel, round
picture:
1
d1 ±0.05 [mm]:
3.4 mm
L0 [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 5.9 N
Spring load1) F2 ~ [N]:
~ 13.3 N
Article-No.:
22100.0036
CAD
Documents
Spring Body
  • body from steel, round – picture 1
  • d1 ±0.05: 3.4 mm
  • L0: 15 mm
  • L for F1: 12 mm
  • L for F2: 8.2 mm
  • L3: 7.3 mm
  • Stroke s: 3.8 mm
  • Spring load1) F1: ~ 5.9 N
  • Spring load1) F2: ~ 13.3 N
  • Spring rate: 1.95 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.2 g
show article view
Spring Body
Material:
Steel
Spring load:
Standard
Version:
body from steel, round
picture:
1
d1 ±0.05 [mm]:
4 mm
L0 [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 12.3 N
Article-No.:
22100.0042
CAD
Documents
Spring Body
  • body from steel, round – picture 1
  • d1 ±0.05: 4 mm
  • L0: 14 mm
  • L for F1: 12 mm
  • L for F2: 9 mm
  • L3: 8 mm
  • Stroke s: 3 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 12.3 N
  • Spring rate: 2.45 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.4 g
show article view
Spring Body
Material:
Steel
Spring load:
Standard
Version:
body from steel, round
picture:
1
d1 ±0.05 [mm]:
5 mm
L0 [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 15 N
Article-No.:
22100.0052
CAD
Documents
Spring Body
  • body from steel, round – picture 1
  • d1 ±0.05: 5 mm
  • L0: 16 mm
  • L for F1: 13 mm
  • L for F2: 10.4 mm
  • L3: 8 mm
  • Stroke s: 2.6 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 15 N
  • Spring rate: 2.7 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.6 g
show article view
Spring Body
Material:
Stainless steel
Spring load:
Standard
Version:
body from stainless steel, round
picture:
1
d1 ±0.05 [mm]:
3 mm
L0 [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 4.8 N
Spring load1) F2 ~ [N]:
~ 8.6 N
Article-No.:
22100.0124
CAD
Documents
Spring Body
  • body from stainless steel, round – picture 1
  • d1 ±0.05: 3 mm
  • L0: 16 mm
  • L for F1: 13 mm
  • L for F2: 10.6 mm
  • L3: 8 mm
  • Stroke s: 2.4 mm
  • Spring load1) F1: ~ 4.8 N
  • Spring load1) F2: ~ 8.6 N
  • Spring rate: 1.6 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.2 g
show article view
Spring Body
Material:
Stainless steel
Spring load:
Standard
Version:
body from stainless steel, round
picture:
1
d1 ±0.05 [mm]:
3.6 mm
L0 [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 6.7 N
Spring load1) F2 ~ [N]:
~ 14.5 N
Article-No.:
22100.0137
CAD
Documents
Spring Body
  • body from stainless steel, round – picture 1
  • d1 ±0.05: 3.6 mm
  • L0: 18 mm
  • L for F1: 15 mm
  • L for F2: 11.5 mm
  • L3: 9 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 6.7 N
  • Spring load1) F2: ~ 14.5 N
  • Spring rate: 2.24 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.4 g
show article view
Spring Body
Material:
Stainless steel
Spring load:
Standard
Version:
body from stainless steel, round
picture:
1
d1 ±0.05 [mm]:
4 mm
L0 [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 12.3 N
Article-No.:
22100.0144
CAD
Documents
Spring Body
  • body from stainless steel, round – picture 1
  • d1 ±0.05: 4 mm
  • L0: 16 mm
  • L for F1: 13 mm
  • L for F2: 11.4 mm
  • L3: 7.5 mm
  • Stroke s: 1.6 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 12.3 N
  • Spring rate: 2.7 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.4 g
show article view
Spring Body
Material:
Steel
Spring load:
Standard
Version:
body from steel, tipped
picture:
2
d1 ±0.05 [mm]:
2.2 mm
L0 [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 2.2 N
Spring load1) F2 ~ [N]:
~ 3 N
Article-No.:
22100.0212
CAD
Documents
Spring Body
  • body from steel, tipped – picture 2
  • d1 ±0.05: 2.2 mm
  • L0: 16 mm
  • L for F1: 12 mm
  • L for F2: 10.5 mm
  • L3: 7.8 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 2.2 N
  • Spring load1) F2: ~ 3 N
  • Spring rate: 0.53 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.2 g
show article view
Spring Body
Material:
Steel
Spring load:
Standard
Version:
body from steel, tipped
picture:
2
d1 ±0.05 [mm]:
3 mm
L0 [mm]:
11 mm
Spring load1) F1 ~ [N]:
~ 1.6 N
Spring load1) F2 ~ [N]:
~ 3.4 N
Article-No.:
22100.0222
CAD
Documents
Spring Body
  • body from steel, tipped – picture 2
  • d1 ±0.05: 3 mm
  • L0: 11 mm
  • L for F1: 9 mm
  • L for F2: 6.7 mm
  • L3: 5 mm
  • Stroke s: 2.3 mm
  • Spring load1) F1: ~ 1.6 N
  • Spring load1) F2: ~ 3.4 N
  • Spring rate: 0.78 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.1 g
show article view
Spring Body
Material:
Steel
Spring load:
Standard
Version:
body from steel, tipped
picture:
2
d1 ±0.05 [mm]:
3 mm
L0 [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 4.8 N
Spring load1) F2 ~ [N]:
~ 8.4 N
Article-No.:
22100.0224
CAD
Documents
Spring Body
  • body from steel, tipped – picture 2
  • d1 ±0.05: 3 mm
  • L0: 16 mm
  • L for F1: 13 mm
  • L for F2: 10.7 mm
  • L3: 8.5 mm
  • Stroke s: 2.3 mm
  • Spring load1) F1: ~ 4.8 N
  • Spring load1) F2: ~ 8.4 N
  • Spring rate: 1.6 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.2 g
show article view
Spring Body
Material:
Stainless steel
Spring load:
Standard
Version:
body from stainless steel, round, with collar
picture:
3
d1 ±0.05 [mm]:
3 mm
L0 [mm]:
13 mm
Spring load1) F1 ~ [N]:
~ 5.3 N
Spring load1) F2 ~ [N]:
~ 7.2 N
Article-No.:
22100.0373
CAD
Documents
Spring Body
  • body from stainless steel, round, with collar – picture 3
  • d1 ±0.05: 3 mm
  • L0: 13 mm
  • L for F1: 10 mm
  • d2: 4.1 mm
  • L for F2: 8.9 mm
  • L3: 7 mm
  • Stroke s: 1.1 mm
  • Spring load1) F1: ~ 5.3 N
  • Spring load1) F2: ~ 7.2 N
  • Spring rate: 1.75 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.2 g
show article view
Spring Body

Material

Body

  • Steel, nickel-plated
  • Stainless steel A2

Spring

  • Stainless steel 1.4310

Notes

Special springs on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22100. Spring Bodies
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.