Self-Aligning Pads adjustable, self-resetting

EH 22741.

Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements.

By resetting to the parallel position the contact point of the self-aligning pad provides a defined initial position, thus preventing the pad clamping in an oblique position when inserting the workpiece.

Your selection resulted in 21 hits

Version
Material
d1 [mm]
l [mm]
l1 [mm]
Load capacity for static load max. [kN]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
M8
l [mm]:
36.6 mm
l1 [mm]:
25 mm
Load capacity for static load max. [kN]:
8 kN
Article-No.:
22741.0013
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
  • d1: M8
  • l: 36.6 mm
  • l1: 25 mm
  • d2: 5.8 mm
  • e: 14.5 mm
  • Ball diameter: 8.5 mm
  • Load capacity for static load max.: 8 kN
  • Tightening torque max.: 25 Nm
  • Weight: 20 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
M10
l [mm]:
45.7 mm
l1 [mm]:
30 mm
Load capacity for static load max. [kN]:
8 kN
Article-No.:
22741.0016
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
  • d1: M10
  • l: 45.7 mm
  • l1: 30 mm
  • d2: 8.6 mm
  • e: 19 mm
  • Ball diameter: 12 mm
  • Load capacity for static load max.: 8 kN
  • Tightening torque max.: 46 Nm
  • Weight: 44 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
M12
l [mm]:
50.7 mm
l1 [mm]:
35 mm
Load capacity for static load max. [kN]:
15 kN
Article-No.:
22741.0017
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
  • d1: M12
  • l: 50.7 mm
  • l1: 35 mm
  • d2: 8.6 mm
  • e: 19 mm
  • Ball diameter: 12 mm
  • Load capacity for static load max.: 15 kN
  • Tightening torque max.: 82 Nm
  • Weight: 56 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
M16
l [mm]:
60.7 mm
l1 [mm]:
40 mm
Load capacity for static load max. [kN]:
25 kN
Article-No.:
22741.0024
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
  • d1: M16
  • l: 60.7 mm
  • l1: 40 mm
  • d2: 10.5 mm
  • e: 27 mm
  • Ball diameter: 16 mm
  • Load capacity for static load max.: 25 kN
  • Tightening torque max.: 206 Nm
  • Weight: 128 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
M20
l [mm]:
77.3 mm
l1 [mm]:
50 mm
Load capacity for static load max. [kN]:
90 kN
Article-No.:
22741.0030
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
  • d1: M20
  • l: 77.3 mm
  • l1: 50 mm
  • d2: 20 mm
  • e: 33 mm
  • Ball diameter: 25 mm
  • Load capacity for static load max.: 90 kN
  • Tightening torque max.: 407 Nm
  • Weight: 273 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
M24
l [mm]:
100 mm
l1 [mm]:
70 mm
Load capacity for static load max. [kN]:
90 kN
Article-No.:
22741.0036
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
  • d1: M24
  • l: 100 mm
  • l1: 70 mm
  • d2: 20 mm
  • e: 40 mm
  • Ball diameter: 25 mm
  • Load capacity for static load max.: 90 kN
  • Tightening torque max.: 698 Nm
  • Weight: 466 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
M30 x 1,5 mm
l [mm]:
100 mm
l1 [mm]:
65 mm
Load capacity for static load max. [kN]:
165 kN
Article-No.:
22741.0046
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
  • d1: M30 x 1,5 mm
  • l: 100 mm
  • l1: 65 mm
  • d2: 34.6 mm
  • e: 51 mm
  • Ball diameter: 40 mm
  • Load capacity for static load max.: 165 kN
  • Tightening torque max.: 1355 Nm
  • Weight: 885 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
d1 [mm]:
M8
l [mm]:
36.6 mm
l1 [mm]:
25 mm
Load capacity for static load max. [kN]:
8 kN
Article-No.:
22741.0113
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Stainless steel
  • d1: M8
  • l: 36.6 mm
  • l1: 25 mm
  • d2: 5.8 mm
  • e: 14.5 mm
  • Ball diameter: 8.5 mm
  • Load capacity for static load max.: 8 kN
  • Tightening torque max.: 25 Nm
  • Weight: 20 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
d1 [mm]:
M10
l [mm]:
45.7 mm
l1 [mm]:
30 mm
Load capacity for static load max. [kN]:
8 kN
Article-No.:
22741.0116
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Stainless steel
  • d1: M10
  • l: 45.7 mm
  • l1: 30 mm
  • d2: 8.6 mm
  • e: 19 mm
  • Ball diameter: 12 mm
  • Load capacity for static load max.: 8 kN
  • Tightening torque max.: 46 Nm
  • Weight: 44 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
d1 [mm]:
M12
l [mm]:
50.7 mm
l1 [mm]:
35 mm
Load capacity for static load max. [kN]:
15 kN
Article-No.:
22741.0117
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Stainless steel
  • d1: M12
  • l: 50.7 mm
  • l1: 35 mm
  • d2: 8.6 mm
  • e: 19 mm
  • Ball diameter: 12 mm
  • Load capacity for static load max.: 15 kN
  • Tightening torque max.: 82 Nm
  • Weight: 56 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
d1 [mm]:
M16
l [mm]:
60.7 mm
l1 [mm]:
40 mm
Load capacity for static load max. [kN]:
25 kN
Article-No.:
22741.0124
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Stainless steel
  • d1: M16
  • l: 60.7 mm
  • l1: 40 mm
  • d2: 10.5 mm
  • e: 27 mm
  • Ball diameter: 16 mm
  • Load capacity for static load max.: 25 kN
  • Tightening torque max.: 206 Nm
  • Weight: 128 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
d1 [mm]:
M20
l [mm]:
77.3 mm
l1 [mm]:
50 mm
Load capacity for static load max. [kN]:
90 kN
Article-No.:
22741.0130
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Stainless steel
  • d1: M20
  • l: 77.3 mm
  • l1: 50 mm
  • d2: 20 mm
  • e: 33 mm
  • Ball diameter: 25 mm
  • Load capacity for static load max.: 90 kN
  • Tightening torque max.: 407 Nm
  • Weight: 273 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
d1 [mm]:
M24
l [mm]:
100 mm
l1 [mm]:
70 mm
Load capacity for static load max. [kN]:
90 kN
Article-No.:
22741.0136
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Stainless steel
  • d1: M24
  • l: 100 mm
  • l1: 70 mm
  • d2: 20 mm
  • e: 40 mm
  • Ball diameter: 25 mm
  • Load capacity for static load max.: 90 kN
  • Tightening torque max.: 698 Nm
  • Weight: 466 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
d1 [mm]:
M30 x 1,5 mm
l [mm]:
100 mm
l1 [mm]:
65 mm
Load capacity for static load max. [kN]:
165 kN
Article-No.:
22741.0146
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Stainless steel
  • d1: M30 x 1,5 mm
  • l: 100 mm
  • l1: 65 mm
  • d2: 34.6 mm
  • e: 51 mm
  • Ball diameter: 40 mm
  • Load capacity for static load max.: 165 kN
  • Tightening torque max.: 1355 Nm
  • Weight: 885 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
M8
l [mm]:
36.6 mm
l1 [mm]:
25 mm
Load capacity for static load max. [kN]:
8 kN
Article-No.:
22741.0313
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
  • d1: M8
  • l: 36.6 mm
  • l1: 25 mm
  • d2: 5.8 mm
  • e: 14.5 mm
  • Ball diameter: 8.5 mm
  • Load capacity for static load max.: 8 kN
  • Tightening torque max.: 25 Nm
  • Weight: 20 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
M10
l [mm]:
45.7 mm
l1 [mm]:
30 mm
Load capacity for static load max. [kN]:
8 kN
Article-No.:
22741.0316
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
  • d1: M10
  • l: 45.7 mm
  • l1: 30 mm
  • d2: 8.6 mm
  • e: 19 mm
  • Ball diameter: 12 mm
  • Load capacity for static load max.: 8 kN
  • Tightening torque max.: 46 Nm
  • Weight: 44 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
M12
l [mm]:
50.7 mm
l1 [mm]:
35 mm
Load capacity for static load max. [kN]:
15 kN
Article-No.:
22741.0317
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
  • d1: M12
  • l: 50.7 mm
  • l1: 35 mm
  • d2: 8.6 mm
  • e: 19 mm
  • Ball diameter: 12 mm
  • Load capacity for static load max.: 15 kN
  • Tightening torque max.: 82 Nm
  • Weight: 56 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
M16
l [mm]:
60.7 mm
l1 [mm]:
40 mm
Load capacity for static load max. [kN]:
25 kN
Article-No.:
22741.0324
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
  • d1: M16
  • l: 60.7 mm
  • l1: 40 mm
  • d2: 10.5 mm
  • e: 27 mm
  • Ball diameter: 16 mm
  • Load capacity for static load max.: 25 kN
  • Tightening torque max.: 206 Nm
  • Weight: 128 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
M20
l [mm]:
77.3 mm
l1 [mm]:
50 mm
Load capacity for static load max. [kN]:
90 kN
Article-No.:
22741.0330
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
  • d1: M20
  • l: 77.3 mm
  • l1: 50 mm
  • d2: 20 mm
  • e: 33 mm
  • Ball diameter: 25 mm
  • Load capacity for static load max.: 90 kN
  • Tightening torque max.: 407 Nm
  • Weight: 278 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
M24
l [mm]:
100 mm
l1 [mm]:
70 mm
Load capacity for static load max. [kN]:
90 kN
Article-No.:
22741.0336
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
  • d1: M24
  • l: 100 mm
  • l1: 70 mm
  • d2: 20 mm
  • e: 40 mm
  • Ball diameter: 25 mm
  • Load capacity for static load max.: 90 kN
  • Tightening torque max.: 698 Nm
  • Weight: 466 g
show article view
Self-Aligning Pads
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
M30 x 1,5 mm
l [mm]:
100 mm
l1 [mm]:
65 mm
Load capacity for static load max. [kN]:
165 kN
Article-No.:
22741.0346
CAD
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
  • d1: M30 x 1,5 mm
  • l: 100 mm
  • l1: 65 mm
  • d2: 34.6 mm
  • e: 51 mm
  • Ball diameter: 40 mm
  • Load capacity for static load max.: 165 kN
  • Tightening torque max.: 1355 Nm
  • Weight: 915 g
show article view
Self-Aligning Pads

Material

Spring element

  • Thermoplastic PUR

Ball

  • Ball-bearing steel, hardened, bright
  • Stainless steel 1.3541, nickel-plated

Body

  • Heat-treated steel, tempered, phosphated
  • Stainless steel 1.4057, heat-treated

Nut

  • Steel, blackened (ISO 4035)
  • Stainless steel

Notes

Ball protected against rotating.

Loading capacity valid for steel and stainless steel designs.

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22741. Self-Aligning Pads – adjustable, self-resetting
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Self-Aligning Pads
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.