Locating Bushings, plain for lifting pins

EH 22350.

Locating bushings are used for quick and safe locating of lifting pins EH 22350 / EH 22351.

This design is suitable for applications which require installation flush to the surface.

A face wrench is required for installation. As an accessory, we offer a standard adjustable face wrench, offset, and a face and socket wrench. In combination with a socket-wrench/screwdriver, the face and socket wrench is especially suitable for use if space is restricted.

Corrosion and abrasion resistant.

Your selection resulted in 17 hits

d1 H11 [mm]
d2 [mm]
For nominal length [mm]
l3 [mm]
For lifting pin

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 H11 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
For nominal length [mm]:
10 mm
l3 [mm]:
16 mm
For lifting pin:
22350.0601 / .0701
Article-No.:
22350.1900
CAD
Documents
Locating Bushing, plain
  • d1 H11: 8 mm
  • d2: M16 x 1,5 mm
  • For nominal length: 10 mm
  • d3 -0.2: 24 mm
  • d4 +0.3: 9.8 mm
  • d5 +0.1: 3.1 mm
  • l1: 25 mm
  • l2: 20 mm
  • l3: 16 mm
  • Tightening torque max.: 75 Nm
  • x: 1.5 mm
  • Load capacity F1: 1.5 kN
  • Load capacity F2: 1.2 kN
  • Load capacity F3: 0.5 kN
  • For lifting pin: 22350.0601 / .0701
  • Weight: 31 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
For nominal length [mm]:
15 mm
l3 [mm]:
16 mm
For lifting pin:
22350.0602 / .0702
Article-No.:
22350.1902
CAD
Documents
Locating Bushing, plain
  • d1 H11: 8 mm
  • d2: M16 x 1,5 mm
  • For nominal length: 15 mm
  • d3 -0.2: 24 mm
  • d4 +0.3: 9.8 mm
  • d5 +0.1: 3.1 mm
  • l1: 25 mm
  • l2: 20 mm
  • l3: 16 mm
  • Tightening torque max.: 75 Nm
  • x: 1.5 mm
  • Load capacity F1: 1.5 kN
  • Load capacity F2: 1.2 kN
  • Load capacity F3: 0.5 kN
  • For lifting pin: 22350.0602 / .0702
  • Weight: 32 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
8 mm
d2 [mm]:
M16
For nominal length [mm]:
25 mm
l3 [mm]:
16 mm
For lifting pin:
22350.0604 / .0704
Article-No.:
22350.1904
CAD
Documents
Locating Bushing, plain
  • d1 H11: 8 mm
  • d2: M16
  • For nominal length: 25 mm
  • d3 -0.2: 24 mm
  • d4 +0.3: 9.8 mm
  • d5 +0.1: 3.1 mm
  • l1: 35 mm
  • l2: 30 mm
  • l3: 16 mm
  • Tightening torque max.: 75 Nm
  • x: 1.5 mm
  • Load capacity F1: 1.5 kN
  • Load capacity F2: 1.2 kN
  • Load capacity F3: 0.5 kN
  • For lifting pin: 22350.0604 / .0704
  • Weight: 41 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
8 mm
d2 [mm]:
M16
For nominal length [mm]:
35 mm
l3 [mm]:
16 mm
For lifting pin:
22350.0606 / .0706
Article-No.:
22350.1906
CAD
Documents
Locating Bushing, plain
  • d1 H11: 8 mm
  • d2: M16
  • For nominal length: 35 mm
  • d3 -0.2: 24 mm
  • d4 +0.3: 9.8 mm
  • d5 +0.1: 3.1 mm
  • l1: 45 mm
  • l2: 40 mm
  • l3: 16 mm
  • Tightening torque max.: 75 Nm
  • x: 1.5 mm
  • Load capacity F1: 1.5 kN
  • Load capacity F2: 1.2 kN
  • Load capacity F3: 0.5 kN
  • For lifting pin: 22350.0606 / .0706
  • Weight: 49 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
10 mm
d2 [mm]:
M20 x 1,5 mm
For nominal length [mm]:
15 mm
l3 [mm]:
20 mm
For lifting pin:
22350.0621 / .0721
Article-No.:
22350.1910
CAD
Documents
Locating Bushing, plain
  • d1 H11: 10 mm
  • d2: M20 x 1,5 mm
  • For nominal length: 15 mm
  • d3 -0.2: 28 mm
  • d4 +0.3: 12.2 mm
  • d5 +0.1: 5.1 mm
  • l1: 30 mm
  • l2: 24 mm
  • l3: 20 mm
  • Tightening torque max.: 100 Nm
  • x: 1.5 mm
  • Load capacity F1: 2.7 kN
  • Load capacity F2: 2.4 kN
  • Load capacity F3: 2.1 kN
  • For lifting pin: 22350.0621 / .0721
  • Weight: 55 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
10 mm
d2 [mm]:
M20 x 1,5 mm
For nominal length [mm]:
25 mm
l3 [mm]:
20 mm
For lifting pin:
22350.0623 / .0723
Article-No.:
22350.1912
CAD
Documents
Locating Bushing, plain
  • d1 H11: 10 mm
  • d2: M20 x 1,5 mm
  • For nominal length: 25 mm
  • d3 -0.2: 28 mm
  • d4 +0.3: 12.2 mm
  • d5 +0.1: 5.1 mm
  • l1: 35 mm
  • l2: 29 mm
  • l3: 20 mm
  • Tightening torque max.: 100 Nm
  • x: 1.5 mm
  • Load capacity F1: 2.7 kN
  • Load capacity F2: 2.4 kN
  • Load capacity F3: 2.1 kN
  • For lifting pin: 22350.0623 / .0723
  • Weight: 64 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
10 mm
d2 [mm]:
M20
For nominal length [mm]:
35 mm
l3 [mm]:
20 mm
For lifting pin:
22350.0625 / .0725
Article-No.:
22350.1914
CAD
Documents
Locating Bushing, plain
  • d1 H11: 10 mm
  • d2: M20
  • For nominal length: 35 mm
  • d3 -0.2: 28 mm
  • d4 +0.3: 12.2 mm
  • d5 +0.1: 5.1 mm
  • l1: 45 mm
  • l2: 39 mm
  • l3: 20 mm
  • Tightening torque max.: 100 Nm
  • x: 1.5 mm
  • Load capacity F1: 2.7 kN
  • Load capacity F2: 2.4 kN
  • Load capacity F3: 2.1 kN
  • For lifting pin: 22350.0625 / .0725
  • Weight: 70 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
10 mm
d2 [mm]:
M20
For nominal length [mm]:
50 mm
l3 [mm]:
20 mm
For lifting pin:
22350.0627 / .0727
Article-No.:
22350.1916
CAD
Documents
Locating Bushing, plain
  • d1 H11: 10 mm
  • d2: M20
  • For nominal length: 50 mm
  • d3 -0.2: 28 mm
  • d4 +0.3: 12.2 mm
  • d5 +0.1: 5.1 mm
  • l1: 60 mm
  • l2: 54 mm
  • l3: 20 mm
  • Tightening torque max.: 100 Nm
  • x: 1.5 mm
  • Load capacity F1: 2.7 kN
  • Load capacity F2: 2.4 kN
  • Load capacity F3: 2.1 kN
  • For lifting pin: 22350.0627 / .0727
  • Weight: 93 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
12 mm
d2 [mm]:
M24 x 1,5 mm
For nominal length [mm]:
15 mm
l3 [mm]:
22 mm
For lifting pin:
22350.0631 / .0731
Article-No.:
22350.1920
CAD
Documents
Locating Bushing, plain
  • d1 H11: 12 mm
  • d2: M24 x 1,5 mm
  • For nominal length: 15 mm
  • d3 -0.2: 32 mm
  • d4 +0.3: 14.7 mm
  • d5 +0.1: 5.1 mm
  • l1: 32 mm
  • l2: 26 mm
  • l3: 22 mm
  • Tightening torque max.: 150 Nm
  • x: 1.5 mm
  • Load capacity F1: 3.5 kN
  • Load capacity F2: 3.2 kN
  • Load capacity F3: 2.8 kN
  • For lifting pin: 22350.0631 / .0731
  • Weight: 80 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
12 mm
d2 [mm]:
M24 x 1,5 mm
For nominal length [mm]:
25 mm
l3 [mm]:
22 mm
For lifting pin:
22350.0633 / .0733
Article-No.:
22350.1922
CAD
Documents
Locating Bushing, plain
  • d1 H11: 12 mm
  • d2: M24 x 1,5 mm
  • For nominal length: 25 mm
  • d3 -0.2: 32 mm
  • d4 +0.3: 14.7 mm
  • d5 +0.1: 5.1 mm
  • l1: 40 mm
  • l2: 34 mm
  • l3: 22 mm
  • Tightening torque max.: 150 Nm
  • x: 1.5 mm
  • Load capacity F1: 3.5 kN
  • Load capacity F2: 3.2 kN
  • Load capacity F3: 2.8 kN
  • For lifting pin: 22350.0633 / .0733
  • Weight: 94 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
12 mm
d2 [mm]:
M24
For nominal length [mm]:
35 mm
l3 [mm]:
22 mm
For lifting pin:
22350.0635 / .0735
Article-No.:
22350.1924
CAD
Documents
Locating Bushing, plain
  • d1 H11: 12 mm
  • d2: M24
  • For nominal length: 35 mm
  • d3 -0.2: 32 mm
  • d4 +0.3: 14.7 mm
  • d5 +0.1: 5.1 mm
  • l1: 50 mm
  • l2: 44 mm
  • l3: 22 mm
  • l4: 3.8 mm
  • Tightening torque max.: 150 Nm
  • x: 1.5 mm
  • Load capacity F1: 3.5 kN
  • Load capacity F2: 3.2 kN
  • Load capacity F3: 2.8 kN
  • For lifting pin: 22350.0635 / .0735
  • Weight: 116 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
12 mm
d2 [mm]:
M24
For nominal length [mm]:
50 mm
l3 [mm]:
22 mm
For lifting pin:
22350.0637 / .0737
Article-No.:
22350.1926
CAD
Documents
Locating Bushing, plain
  • d1 H11: 12 mm
  • d2: M24
  • For nominal length: 50 mm
  • d3 -0.2: 32 mm
  • d4 +0.3: 14.7 mm
  • d5 +0.1: 5.1 mm
  • l1: 65 mm
  • l2: 59 mm
  • l3: 22 mm
  • l4: 18.8 mm
  • Tightening torque max.: 150 Nm
  • x: 1.5 mm
  • Load capacity F1: 3.5 kN
  • Load capacity F2: 3.2 kN
  • Load capacity F3: 2.8 kN
  • For lifting pin: 22350.0637 / .0737
  • Weight: 130 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
16 mm
d2 [mm]:
M30 x 2 mm
For nominal length [mm]:
25 mm
l3 [mm]:
30 mm
For lifting pin:
22350.0641 / .0741
Article-No.:
22350.1930
CAD
Documents
Locating Bushing, plain
  • d1 H11: 16 mm
  • d2: M30 x 2 mm
  • For nominal length: 25 mm
  • d3 -0.2: 39 mm
  • d4 +0.3: 19.2 mm
  • d5 +0.1: 5.1 mm
  • l1: 45 mm
  • l2: 39 mm
  • l3: 30 mm
  • Tightening torque max.: 200 Nm
  • x: 1.5 mm
  • Load capacity F1: 4.8 kN
  • Load capacity F2: 4.5 kN
  • Load capacity F3: 4.1 kN
  • For lifting pin: 22350.0641 / .0741
  • Weight: 163 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
16 mm
d2 [mm]:
M30
For nominal length [mm]:
50 mm
l3 [mm]:
30 mm
For lifting pin:
22350.0643 / .0743
Article-No.:
22350.1934
CAD
Documents
Locating Bushing, plain
  • d1 H11: 16 mm
  • d2: M30
  • For nominal length: 50 mm
  • d3 -0.2: 39 mm
  • d4 +0.3: 19.2 mm
  • d5 +0.1: 5.1 mm
  • l1: 65 mm
  • l2: 59 mm
  • l3: 30 mm
  • l4: 6 mm
  • Tightening torque max.: 200 Nm
  • x: 1.5 mm
  • Load capacity F1: 4.8 kN
  • Load capacity F2: 4.5 kN
  • Load capacity F3: 4.1 kN
  • For lifting pin: 22350.0643 / .0743
  • Weight: 201 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
16 mm
d2 [mm]:
M30
For nominal length [mm]:
75 mm
l3 [mm]:
30 mm
For lifting pin:
22350.0645 / .0745
Article-No.:
22350.1936
CAD
Documents
Locating Bushing, plain
  • d1 H11: 16 mm
  • d2: M30
  • For nominal length: 75 mm
  • d3 -0.2: 39 mm
  • d4 +0.3: 19.2 mm
  • d5 +0.1: 5.1 mm
  • l1: 90 mm
  • l2: 84 mm
  • l3: 30 mm
  • l4: 31 mm
  • Tightening torque max.: 200 Nm
  • x: 1.5 mm
  • Load capacity F1: 4.8 kN
  • Load capacity F2: 4.5 kN
  • Load capacity F3: 4.1 kN
  • For lifting pin: 22350.0645 / .0745
  • Weight: 248 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
20 mm
d2 [mm]:
M36 x 2 mm
For nominal length [mm]:
50 mm
l3 [mm]:
30 mm
For lifting pin:
22350.0673 / .0773
Article-No.:
22350.1954
CAD
Documents
Locating Bushing, plain
  • d1 H11: 20 mm
  • d2: M36 x 2 mm
  • For nominal length: 50 mm
  • d3 -0.2: 43 mm
  • d4 +0.3: 26 mm
  • d5 +0.1: 5.1 mm
  • l1: 70 mm
  • l2: 63 mm
  • l3: 30 mm
  • l4: 3.5 mm
  • Tightening torque max.: 200 Nm
  • x: 1.5 mm
  • Load capacity F1: 10 kN
  • Load capacity F2: 8.5 kN
  • Load capacity F3: 6.5 kN
  • For lifting pin: 22350.0673 / .0773
  • Weight: 341 g
show article view
Locating Bushing, plain
d1 H11 [mm]:
20 mm
d2 [mm]:
M36 x 2 mm
For nominal length [mm]:
75 mm
l3 [mm]:
30 mm
For lifting pin:
22350.0675 / .0775
Article-No.:
22350.1956
CAD
Documents
Locating Bushing, plain
  • d1 H11: 20 mm
  • d2: M36 x 2 mm
  • For nominal length: 75 mm
  • d3 -0.2: 43 mm
  • d4 +0.3: 26 mm
  • d5 +0.1: 5.1 mm
  • l1: 95 mm
  • l2: 88 mm
  • l3: 30 mm
  • l4: 28.5 mm
  • Tightening torque max.: 200 Nm
  • x: 1.5 mm
  • Load capacity F1: 10 kN
  • Load capacity F2: 8.5 kN
  • Load capacity F3: 6.5 kN
  • For lifting pin: 22350.0675 / .0775
  • Weight: 413 g
show article view
Locating Bushing, plain

Material

  • Stainless steel 1.4542, precipitation-hardened
Product
Article-No.
Price [$]
Available
Product:
adjustable face wrench, offset
Suitable for size d1: 8 mm
Article-No.:
22350.1990
assembly tool
  • adjustable face wrench, offset
  • Suitable for size d1: 8 mm
  • Pin diameter -0.1: 3 mm
  • Weight: 121 g
Product:
adjustable face wrench, offset
Suitable for size d1: 10/12/16/20/25 mm
Article-No.:
22350.1991
assembly tool
  • adjustable face wrench, offset
  • Suitable for size d1: 10 mm/12 mm/16 mm/20 mm/25 mm
  • Pin diameter -0.1: 5 mm
  • Weight: 309 g
Product:
face wrench (socket wrench insert)
Suitable for size d1: 8 mm
Article-No.:
22350.1995
assembly tool
  • face wrench (socket wrench insert)
  • Suitable for size d1: 8 mm
  • Pin spacing ±0.1: 16 mm
  • Pin diameter -0.1: 3 mm
  • Weight: 116 g
  • Square drive: 1/2 in
Product:
face wrench (socket wrench insert)
Suitable for size d1: 10 mm
Article-No.:
22350.1996
assembly tool
  • face wrench (socket wrench insert)
  • Suitable for size d1: 10 mm
  • Pin spacing ±0.1: 20 mm
  • Pin diameter -0.1: 5 mm
  • Weight: 136 g
  • Square drive: 1/2 in
Product:
face wrench (socket wrench insert)
Suitable for size d1: 12 mm
Article-No.:
22350.1997
assembly tool
  • face wrench (socket wrench insert)
  • Suitable for size d1: 12 mm
  • Pin spacing ±0.1: 22 mm
  • Pin diameter -0.1: 5 mm
  • Weight: 185 g
  • Square drive: 1/2 in
Product:
face wrench (socket wrench insert)
Suitable for size d1: 16/20 mm
Article-No.:
22350.1998
assembly tool
  • face wrench (socket wrench insert)
  • Suitable for size d1: 16 mm/20 mm
  • Pin spacing ±0.1: 30 mm
  • Pin diameter -0.1: 5 mm
  • Weight: 243 g
  • Square drive: 1/2 in

Assembly

Safe tolerances and consistent function.  

Easily incorporated into different materials

Bush can be easily installed via optional assembly tool.

Can be mounted in blind holes.

For thin-walled parts, lock nuts are used for assembly.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22350. Locating Bushings, plain – for lifting pins
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lifting Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Lifting Devices
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.