Lateral Spring Plungers

EH 22140.

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

Your selection resulted in 14 hits

Material
Spring load
Version
picture
d1 +0.1 [mm]
l1 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Steel
Spring load:
Standard
Version:
ball from stainless steel, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
8 mm
l1 [mm]:
25 mm
Spring load1) F1 ~ [N]:
~ 2.5 N
Spring load1) F2 ~ [N]:
~ 6.5 N
Article-No.:
22140.0008
CAD
Documents
Lateral Spring Plunger
  • ball from stainless steel, standard spring load, one-sided – picture 1
  • d1 +0.1: 8 mm
  • d2: 3 mm
  • l1: 25 mm
  • l2: 3.6 mm
  • l3: 6 mm
  • b: 3.2 mm
  • Location hole H8: 8 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 2.5 N
  • Spring load1) F2: ~ 6.5 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 8.9 g
show article view
Lateral Spring Plunger
Material:
Steel
Spring load:
Standard
Version:
ball from stainless steel, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
10 mm
l1 [mm]:
30 mm
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 9 N
Article-No.:
22140.0010
CAD
Documents
Lateral Spring Plunger
  • ball from stainless steel, standard spring load, one-sided – picture 1
  • d1 +0.1: 10 mm
  • d2: 4 mm
  • l1: 30 mm
  • l2: 4.2 mm
  • l3: 7 mm
  • b: 4 mm
  • Location hole H8: 10 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 4.5 N
  • Spring load1) F2: ~ 9 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 16 g
show article view
Lateral Spring Plunger
Material:
Steel
Spring load:
Standard
Version:
ball from stainless steel, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
12 mm
l1 [mm]:
35 mm
Spring load1) F1 ~ [N]:
~ 6.5 N
Spring load1) F2 ~ [N]:
~ 13 N
Article-No.:
22140.0012
CAD
Documents
Lateral Spring Plunger
  • ball from stainless steel, standard spring load, one-sided – picture 1
  • d1 +0.1: 12 mm
  • d2: 5 mm
  • l1: 35 mm
  • l2: 4.8 mm
  • l3: 9 mm
  • b: 5 mm
  • Location hole H8: 12 mm
  • Stroke s: 1.6 mm
  • Spring load1) F1: ~ 6.5 N
  • Spring load1) F2: ~ 13 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 28 g
show article view
Lateral Spring Plunger
Material:
Steel
Spring load:
Standard
Version:
ball from stainless steel, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
14 mm
l1 [mm]:
40 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22140.0014
CAD
Documents
Lateral Spring Plunger
  • ball from stainless steel, standard spring load, one-sided – picture 1
  • d1 +0.1: 14 mm
  • d2: 6.5 mm
  • l1: 40 mm
  • l2: 5.8 mm
  • l3: 10 mm
  • b: 5.4 mm
  • Location hole H8: 14 mm
  • Stroke s: 1.9 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 43 g
show article view
Lateral Spring Plunger
Material:
Steel
Spring load:
Standard
Version:
ball from thermoplastic, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
8 mm
l1 [mm]:
25 mm
Spring load1) F1 ~ [N]:
~ 2.5 N
Spring load1) F2 ~ [N]:
~ 6.5 N
Article-No.:
22140.0108
CAD
Documents
Lateral Spring Plunger
  • ball from thermoplastic, standard spring load, one-sided – picture 1
  • d1 +0.1: 8 mm
  • d2: 3 mm
  • l1: 25 mm
  • l2: 3.6 mm
  • l3: 6 mm
  • b: 3.2 mm
  • Location hole H8: 8 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 2.5 N
  • Spring load1) F2: ~ 6.5 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 8.8 g
show article view
Lateral Spring Plunger
Material:
Steel
Spring load:
Standard
Version:
ball from thermoplastic, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
10 mm
l1 [mm]:
30 mm
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 9 N
Article-No.:
22140.0110
CAD
Documents
Lateral Spring Plunger
  • ball from thermoplastic, standard spring load, one-sided – picture 1
  • d1 +0.1: 10 mm
  • d2: 4 mm
  • l1: 30 mm
  • l2: 4.2 mm
  • l3: 7 mm
  • b: 4 mm
  • Location hole H8: 10 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 4.5 N
  • Spring load1) F2: ~ 9 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 16 g
show article view
Lateral Spring Plunger
Material:
Steel
Spring load:
Standard
Version:
ball from thermoplastic, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
12 mm
l1 [mm]:
35 mm
Spring load1) F1 ~ [N]:
~ 6.5 N
Spring load1) F2 ~ [N]:
~ 13 N
Article-No.:
22140.0112
CAD
Documents
Lateral Spring Plunger
  • ball from thermoplastic, standard spring load, one-sided – picture 1
  • d1 +0.1: 12 mm
  • d2: 5 mm
  • l1: 35 mm
  • l2: 4.8 mm
  • l3: 9 mm
  • b: 5 mm
  • Location hole H8: 12 mm
  • Stroke s: 1.6 mm
  • Spring load1) F1: ~ 6.5 N
  • Spring load1) F2: ~ 13 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 28 g
show article view
Lateral Spring Plunger
Material:
Steel
Spring load:
Standard
Version:
ball from thermoplastic, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
14 mm
l1 [mm]:
40 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22140.0114
CAD
Documents
Lateral Spring Plunger
  • ball from thermoplastic, standard spring load, one-sided – picture 1
  • d1 +0.1: 14 mm
  • d2: 6.5 mm
  • l1: 40 mm
  • l2: 5.8 mm
  • l3: 10 mm
  • b: 5.4 mm
  • Location hole H8: 14 mm
  • Stroke s: 1.9 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 42 g
show article view
Lateral Spring Plunger
Material:
Steel
Spring load:
Reinforced
Version:
ball from ball-bearing steel, heavy spring load, one-sided
picture:
2
d1 +0.1 [mm]:
10 mm
l1 [mm]:
30 mm
Spring load1) F1 ~ [N]:
~ 60 N
Spring load1) F2 ~ [N]:
~ 170 N
Article-No.:
22140.0410
CAD
Documents
Lateral Spring Plunger
  • ball from ball-bearing steel, heavy spring load, one-sided – picture 2
  • d1 +0.1: 10 mm
  • d2: 5.5 mm
  • l1: 30 mm
  • l2: 7 mm
  • l3: 8 mm
  • b: 4.5 mm
  • Location hole H8: 10 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 60 N
  • Spring load1) F2: ~ 170 N
  • Operating temperature range min.: -40 °C
  • Operating temperature range max.: 80 °C
  • Weight: 8.6 g
show article view
Lateral Spring Plunger
Material:
Steel
Spring load:
Reinforced
Version:
ball from ball-bearing steel, heavy spring load, one-sided
picture:
2
d1 +0.1 [mm]:
12 mm
l1 [mm]:
35 mm
Spring load1) F1 ~ [N]:
~ 80 N
Spring load1) F2 ~ [N]:
~ 260 N
Article-No.:
22140.0412
CAD
Documents
Lateral Spring Plunger
  • ball from ball-bearing steel, heavy spring load, one-sided – picture 2
  • d1 +0.1: 12 mm
  • d2: 6.5 mm
  • l1: 35 mm
  • l2: 8 mm
  • l3: 9 mm
  • b: 5.5 mm
  • Location hole H8: 12 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 80 N
  • Spring load1) F2: ~ 260 N
  • Operating temperature range min.: -40 °C
  • Operating temperature range max.: 80 °C
  • Weight: 14 g
show article view
Lateral Spring Plunger
Material:
Steel
Spring load:
Reinforced
Version:
ball from ball-bearing steel, heavy spring load, one-sided
picture:
2
d1 +0.1 [mm]:
14 mm
l1 [mm]:
40 mm
Spring load1) F1 ~ [N]:
~ 120 N
Spring load1) F2 ~ [N]:
~ 480 N
Article-No.:
22140.0414
CAD
Documents
Lateral Spring Plunger
  • ball from ball-bearing steel, heavy spring load, one-sided – picture 2
  • d1 +0.1: 14 mm
  • d2: 8 mm
  • l1: 40 mm
  • l2: 9 mm
  • l3: 10 mm
  • b: 6.5 mm
  • Location hole H8: 14 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 120 N
  • Spring load1) F2: ~ 480 N
  • Operating temperature range min.: -40 °C
  • Operating temperature range max.: 80 °C
  • Weight: 20 g
show article view
Lateral Spring Plunger
Material:
Steel
Spring load:
Reinforced
Version:
ball from ball-bearing steel, heavy spring load, on both sides
picture:
3
d1 +0.1 [mm]:
16 mm
l1 [mm]:
35 mm
Spring load1) F1 ~ [N]:
~ 110 N
Spring load1) F2 ~ [N]:
~ 220 N
Article-No.:
22140.0616
CAD
Documents
Lateral Spring Plunger
  • ball from ball-bearing steel, heavy spring load, on both sides – picture 3
  • d1 +0.1: 16 mm
  • d2: 5.5 mm
  • l1: 35 mm
  • l2: 7 mm
  • l3: 11 mm
  • b: 15 mm
  • Location hole H8: 16 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 110 N
  • Spring load1) F2: ~ 220 N
  • Operating temperature range min.: -40 °C
  • Operating temperature range max.: 80 °C
  • Weight: 20 g
show article view
Lateral Spring Plunger
Material:
Steel
Spring load:
Reinforced
Version:
ball from ball-bearing steel, heavy spring load, on both sides
picture:
3
d1 +0.1 [mm]:
18 mm
l1 [mm]:
40 mm
Spring load1) F1 ~ [N]:
~ 120 N
Spring load1) F2 ~ [N]:
~ 330 N
Article-No.:
22140.0618
CAD
Documents
Lateral Spring Plunger
  • ball from ball-bearing steel, heavy spring load, on both sides – picture 3
  • d1 +0.1: 18 mm
  • d2: 6.5 mm
  • l1: 40 mm
  • l2: 8 mm
  • l3: 12 mm
  • b: 17 mm
  • Location hole H8: 18 mm
  • Stroke s: 1.8 mm
  • Spring load1) F1: ~ 120 N
  • Spring load1) F2: ~ 330 N
  • Operating temperature range min.: -40 °C
  • Operating temperature range max.: 80 °C
  • Weight: 29 g
show article view
Lateral Spring Plunger
Material:
Steel
Spring load:
Reinforced
Version:
ball from ball-bearing steel, heavy spring load, on both sides
picture:
3
d1 +0.1 [mm]:
22 mm
l1 [mm]:
45 mm
Spring load1) F1 ~ [N]:
~ 130 N
Spring load1) F2 ~ [N]:
~ 540 N
Article-No.:
22140.0622
CAD
Documents
Lateral Spring Plunger
  • ball from ball-bearing steel, heavy spring load, on both sides – picture 3
  • d1 +0.1: 22 mm
  • d2: 8 mm
  • l1: 45 mm
  • l2: 9 mm
  • l3: 15 mm
  • b: 21 mm
  • Location hole H8: 22 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 130 N
  • Spring load1) F2: ~ 540 N
  • Operating temperature range min.: -40 °C
  • Operating temperature range max.: 80 °C
  • Weight: 43 g
show article view
Lateral Spring Plunger

Material

Ball

  • Stainless steel, hardened
  • Thermoplastic POM, white
  • Ball-bearing steel, hardened

Body

  • Free cutting steel, blackened

Spring

  • Stainless steel
  • Plastic (PU)

Notes

Special types on request.

Assembly

Insertion bore l3 to be considered.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22140. Lateral Spring Plungers
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.