Lateral Plungers smooth, with seal

EH 22150.

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

Sealed against chips and dirt.

Your selection resulted in 20 hits

Material
Pin
d1 [mm]
d2 [mm]
Spring load F max.1) ~ [N]
Stroke s [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
6 mm
d2 [mm]:
3 mm
Spring load F max.1) ~ [N]:
~ 10 N
Stroke s [mm]:
1 mm
Article-No.:
22150.0110
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, light spring load
  • d1: 6 mm
  • d2: 3 mm
  • Spring load F max.1): ~ 10 N
  • l1 -2: 7.5 mm
  • l2 ±0.5: 4 mm
  • Stroke s: 1 mm
  • Location hole D H8: 6 mm
  • Operating temperature range max.: 110 °C
  • Weight: 0.6 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
6 mm
d2 [mm]:
3 mm
Spring load F max.1) ~ [N]:
~ 20 N
Stroke s [mm]:
1 mm
Article-No.:
22150.0111
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, standard spring load
  • d1: 6 mm
  • d2: 3 mm
  • Spring load F max.1): ~ 20 N
  • l1 -2: 7.5 mm
  • l2 ±0.5: 4 mm
  • Stroke s: 1 mm
  • Location hole D H8: 6 mm
  • Operating temperature range max.: 110 °C
  • Weight: 0.6 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
6 mm
d2 [mm]:
3 mm
Spring load F max.1) ~ [N]:
~ 40 N
Stroke s [mm]:
1 mm
Article-No.:
22150.0112
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, heavy spring load
  • d1: 6 mm
  • d2: 3 mm
  • Spring load F max.1): ~ 40 N
  • l1 -2: 7.5 mm
  • l2 ±0.5: 4 mm
  • Stroke s: 1 mm
  • Location hole D H8: 6 mm
  • Operating temperature range max.: 110 °C
  • Weight: 0.7 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
10 mm
d2 [mm]:
5 mm
Spring load F max.1) ~ [N]:
~ 20 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.0120
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, light spring load
  • d1: 10 mm
  • d2: 5 mm
  • Spring load F max.1): ~ 20 N
  • l1 -2: 12 mm
  • l2 ±0.5: 6.3 mm
  • Stroke s: 1.6 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 2.6 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
10 mm
d2 [mm]:
5 mm
Spring load F max.1) ~ [N]:
~ 50 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.0121
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, standard spring load
  • d1: 10 mm
  • d2: 5 mm
  • Spring load F max.1): ~ 50 N
  • l1 -2: 12 mm
  • l2 ±0.5: 6.3 mm
  • Stroke s: 1.6 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 2.9 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
10 mm
d2 [mm]:
5 mm
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.0122
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, heavy spring load
  • d1: 10 mm
  • d2: 5 mm
  • Spring load F max.1): ~ 100 N
  • l1 -2: 12 mm
  • l2 ±0.5: 6.3 mm
  • Stroke s: 1.6 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 3 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
10 mm
d2 [mm]:
6 mm
Spring load F max.1) ~ [N]:
~ 40 N
Stroke s [mm]:
2 mm
Article-No.:
22150.0125
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, light spring load
  • d1: 10 mm
  • d2: 6 mm
  • Spring load F max.1): ~ 40 N
  • l1 -2: 12 mm
  • l2 ±0.5: 10.3 mm
  • Stroke s: 2 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 3.5 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
10 mm
d2 [mm]:
6 mm
Spring load F max.1) ~ [N]:
~ 75 N
Stroke s [mm]:
2 mm
Article-No.:
22150.0126
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, standard spring load
  • d1: 10 mm
  • d2: 6 mm
  • Spring load F max.1): ~ 75 N
  • l1 -2: 12 mm
  • l2 ±0.5: 10.3 mm
  • Stroke s: 2 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 3.6 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
10 mm
d2 [mm]:
6 mm
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
2 mm
Article-No.:
22150.0127
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, heavy spring load
  • d1: 10 mm
  • d2: 6 mm
  • Spring load F max.1): ~ 100 N
  • l1 -2: 12 mm
  • l2 ±0.5: 10.3 mm
  • Stroke s: 2 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 3.9 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
12 mm
d2 [mm]:
8 mm
Spring load F max.1) ~ [N]:
~ 50 N
Stroke s [mm]:
2.6 mm
Article-No.:
22150.0130
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, light spring load
  • d1: 12 mm
  • d2: 8 mm
  • Spring load F max.1): ~ 50 N
  • l1 -2: 14.5 mm
  • l2 ±0.5: 13.2 mm
  • Stroke s: 2.6 mm
  • Location hole D H8: 12 mm
  • Operating temperature range max.: 110 °C
  • Weight: 6.9 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
12 mm
d2 [mm]:
8 mm
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
2.6 mm
Article-No.:
22150.0131
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, standard spring load
  • d1: 12 mm
  • d2: 8 mm
  • Spring load F max.1): ~ 100 N
  • l1 -2: 14.5 mm
  • l2 ±0.5: 13.2 mm
  • Stroke s: 2.6 mm
  • Location hole D H8: 12 mm
  • Operating temperature range max.: 110 °C
  • Weight: 7.5 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
12 mm
d2 [mm]:
8 mm
Spring load F max.1) ~ [N]:
~ 150 N
Stroke s [mm]:
2.6 mm
Article-No.:
22150.0132
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, heavy spring load
  • d1: 12 mm
  • d2: 8 mm
  • Spring load F max.1): ~ 150 N
  • l1 -2: 14.5 mm
  • l2 ±0.5: 13.2 mm
  • Stroke s: 2.6 mm
  • Location hole D H8: 12 mm
  • Operating temperature range max.: 110 °C
  • Weight: 7.9 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
16 mm
d2 [mm]:
10 mm
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.0140
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, light spring load
  • d1: 16 mm
  • d2: 10 mm
  • Spring load F max.1): ~ 100 N
  • l1 -2: 18.5 mm
  • l2 ±0.5: 16.4 mm
  • Stroke s: 3.2 mm
  • Location hole D H8: 16 mm
  • Operating temperature range max.: 110 °C
  • Weight: 15 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
16 mm
d2 [mm]:
10 mm
Spring load F max.1) ~ [N]:
~ 150 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.0141
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, standard spring load
  • d1: 16 mm
  • d2: 10 mm
  • Spring load F max.1): ~ 150 N
  • l1 -2: 18.5 mm
  • l2 ±0.5: 16.4 mm
  • Stroke s: 3.2 mm
  • Location hole D H8: 16 mm
  • Operating temperature range max.: 110 °C
  • Weight: 15 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Steel, case-hardened, zinc-plated by galvanization
d1 [mm]:
16 mm
d2 [mm]:
10 mm
Spring load F max.1) ~ [N]:
~ 200 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.0142
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, heavy spring load
  • d1: 16 mm
  • d2: 10 mm
  • Spring load F max.1): ~ 200 N
  • l1 -2: 18.5 mm
  • l2 ±0.5: 16.4 mm
  • Stroke s: 3.2 mm
  • Location hole D H8: 16 mm
  • Operating temperature range max.: 110 °C
  • Weight: 16 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Thermoplastic POM, white
d1 [mm]:
6 mm
d2 [mm]:
3 mm
Spring load F max.1) ~ [N]:
~ 10 N
Stroke s [mm]:
1 mm
Article-No.:
22150.0150
CAD
Documents
Lateral Plunger
  • Pin: Thermoplastic/pin from thermoplastic, light spring load
  • d1: 6 mm
  • d2: 3 mm
  • Spring load F max.1): ~ 10 N
  • l1 -2: 7.5 mm
  • l2 ±0.5: 4 mm
  • Stroke s: 1 mm
  • Location hole D H8: 6 mm
  • Operating temperature range max.: 80 °C
  • Weight: 0.4 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Thermoplastic POM, white
d1 [mm]:
10 mm
d2 [mm]:
5 mm
Spring load F max.1) ~ [N]:
~ 20 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.0160
CAD
Documents
Lateral Plunger
  • Pin: Thermoplastic/pin from thermoplastic, light spring load
  • d1: 10 mm
  • d2: 5 mm
  • Spring load F max.1): ~ 20 N
  • l1 -2: 12 mm
  • l2 ±0.5: 6.3 mm
  • Stroke s: 1.6 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 80 °C
  • Weight: 1.4 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Thermoplastic POM, white
d1 [mm]:
10 mm
d2 [mm]:
6 mm
Spring load F max.1) ~ [N]:
~ 40 N
Stroke s [mm]:
2 mm
Article-No.:
22150.0165
CAD
Documents
Lateral Plunger
  • Pin: Thermoplastic/pin from thermoplastic, light spring load
  • d1: 10 mm
  • d2: 6 mm
  • Spring load F max.1): ~ 40 N
  • l1 -2: 12 mm
  • l2 ±0.5: 10.3 mm
  • Stroke s: 2 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 80 °C
  • Weight: 1.6 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Thermoplastic POM, white
d1 [mm]:
12 mm
d2 [mm]:
8 mm
Spring load F max.1) ~ [N]:
~ 50 N
Stroke s [mm]:
2.6 mm
Article-No.:
22150.0170
CAD
Documents
Lateral Plunger
  • Pin: Thermoplastic/pin from thermoplastic, light spring load
  • d1: 12 mm
  • d2: 8 mm
  • Spring load F max.1): ~ 50 N
  • l1 -2: 14.5 mm
  • l2 ±0.5: 13.5 mm
  • Stroke s: 2.6 mm
  • Location hole D H8: 12 mm
  • Operating temperature range max.: 80 °C
  • Weight: 2.9 g
show article view
Lateral Plunger
Material:
Aluminium
Pin:
Thermoplastic POM, white
d1 [mm]:
16 mm
d2 [mm]:
10 mm
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.0180
CAD
Documents
Lateral Plunger
  • Pin: Thermoplastic/pin from thermoplastic, light spring load
  • d1: 16 mm
  • d2: 10 mm
  • Spring load F max.1): ~ 100 N
  • l1 -2: 18.5 mm
  • l2 ±0.5: 16.4 mm
  • Stroke s: 3.2 mm
  • Location hole D H8: 16 mm
  • Operating temperature range max.: 80 °C
  • Weight: 7.3 g
show article view
Lateral Plunger

Material

Seal

  • CR

Body

  • Aluminium AI

Spring

  • Stainless steel
  • Steel, blackened
  • Steel, zinc-plated by galvanization

Pin

  • Steel, case-hardened, zinc-plated by galvanization
  • Thermoplastic POM, white
Product
Article-No.
Price [$]
Available
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 6 mm
Article-No.:
22150.0830
assembly tool
  • assembly tool
  • d1: 6 mm
  • Weight: 19 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 10 mm
Article-No.:
22150.0831
assembly tool
  • assembly tool
  • d1: 10 mm
  • Weight: 49 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 12 mm
Article-No.:
22150.0832
assembly tool
  • assembly tool
  • d1: 12 mm
  • Weight: 86 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 16 mm
Article-No.:
22150.0833
assembly tool
  • assembly tool
  • d1: 16 mm
  • Weight: 105 g

Characteristic

Version light spring load = spring from stainless steel

Version standard spring load = spring from steel, blackened

Version heavy spring load = spring from steel, zinc-plated by galvanization

Assembly

Installation by pressing in.

Formula for calculating the center distance for the mounting hole:

l0 = z/2 + w + x,

l0 = center distance,

y = workpiece height,

w = workpiece length,

x = coordinate dimension,

s = stroke,

z = stop diameter

Calculation dimension x:

y greater than or equal to l2 - d2/2,

then x = d2/2 - s

or

y smaller than l2 - d2/2,

then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]

Title
Category
Type
Direct download
Download basket
Datasheet EH 22150. Lateral Plungers – smooth, with seal
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.